text.skipToContent text.skipToNavigation text.skipToFooter

CIRCUIT BREAKER DWP250L-225-3 225A 3 poles 20kA @ 400Va.c.(IEC 60947-2) Fixed thermal and magnetic

Product: 14256838

Representative Image Only

The DWP molded-case circuit breaker protects the low voltage distribution circuits (16 to 800 A) against short circuit and overload.

Product features
Reference DWP250
Breaking capacity 20 kA (400 VAC)
Trip unit type Fixed thermal and magnetic
Rated current, In (40°C) 225
Number of poles 3 poles
Supply form Without accessories

 Loading...