text.skipToContent text.skipToNavigation text.skipToFooter

PARTITION BOARD PD-BTWP 16

Product: 10261774

Representative Image Only

Product features
Terminal line reference Without reference
Accessory description Partition plate PD
Supplement for accessories for terminal block line For standard screw type terminal BTWP
Nominal section of borne cable 16 mm²
Color component for terminal block Grey
Max. nominal current for terminal blocks 24 A/20 A (IEC/UL)
Accessory rated voltage 750 V/600 V (IEC/UL)

 Loading...