text.skipToContent text.skipToNavigation text.skipToFooter

Oil Transformer 30000/37500 kVA 69.0/13.8kV CST ONAF

Product: 14149443

The medium power transformer are designed according to the criteria established by NBR 5356 standard or complying with the requirements of the power utility companies and/or specific needs of each application.

Product features
Power 30000/37500 kVA
HV rated voltage 69 kV
Rated LV voltage 13.8 kV
Constructive form Conservator with bag
Standard NBR 5356
Frequency 60.0 Hz
VECTOR GROUP Dyn1
Phase Three-phase

 Loading...