text.skipToContent text.skipToNavigation text.skipToFooter

Dry Transformer 112.5kVA 13.8/0.38kV CST IP-00 AN

Product: 14908881

Manufactured with the best epoxy resin available on the market, they do not present any risk of explosion and do not propagate fire. Ideal for environments with space limitations, they are compact and provide low installation costs and easy maintenance.

Product features
Power 112.5 kVA
HV rated voltage 13.8 kV
Rated LV voltage 0.38 kV
Degree of protection IP-00
Constructive form Dry
Standard NBR 5356-11
Frequency 60.0 Hz
VECTOR GROUP Dyn1
Phase Three-phase

 Loading...