header.link.backto My Account
Selected products were added to comparison
See products on comparison page
| Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|
| 10848230 | LP AC HIDRO EBD 735 WHIT | 20 L | White | White | 00000 | Smooth | Ultragflat | Plastic Bucket | 20 L | |
| 14439474 | LP AC HIDRO EBD 735 WHIT 07791 | 20 L | White | White | 60417 | Smooth | Ultragflat | Plastic Bucket | 20 L | |
| 14756568 | LP AC HIDRO EBD 735 GRAY 19001 | 20 L | Grey | Grey | 19001 | Smooth | Ultragflat | Plastic Bucket | 20 L | |
| 16621409 | LP AC HIDRO EBD 735 BLAC | 20 L | Black | Black | 00000 | Smooth | Ultragflat | Plastic Bucket | 20 L | |
| 17679822 | LP AC HIDRO EBD 735 GRAY 16404 | 20 L | Grey | Grey | 16404 | Smooth | Ultragflat | Plastic Bucket | 20 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.