header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Waterborne rubberized acrylic based primer.
PAINT COLOR | White |
---|---|
Paint commercial color | White |
Color scale | 0 |
PAINT FINISH | Smooth |
Shine | Ultragflat |
PACKAGING | Plastic Bucket |
PAINT PRODUCTS LINE | Water Borne |
PAINT FUNCTION | Double Function |
RESIN SYSTEM | Water Borne |
SOLIDS VOLUME | 55 ± 5% (ISO 3233 - 1998) |
Cookie Disclaimer
This site uses cookies in order to improve your online experience. Detailed information on the use of cookies on this website is provided in our Privacy Notice. By continuing to browse the site you are agreeing to our use of cookies.