text.skipToContent text.skipToNavigation text.skipToFooter

SOCKET 2P+E 20A/250V COMP WH

Product: 13203149

Representative Image Only

With a contemporary design and lines that match your style, Composé is the new WEG line of Outlets and Switches. 10 options of colors for your home, without disregarding the recognized functionality and quality of the WEG brand.

Product features
Type 2P+E
Color White
Background color Without
Rated current 20 A
Rated voltage 250 Vac

 Loading...