header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | Without thread Without thread Without thread Without thread | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 80 80 80 80 | |
| Temperature | 200°C 2h 200°C 2h 200°C 2h 200°C 2h | |
| Output | 0.25 kW (0.33 HP) 0.25 kW (0.33 HP) 0.25 kW (0.33 HP) 0.25 kW (0.33 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 675 rpm 685 rpm 690 rpm 845 rpm | |
| Slip | 10.00 % 8.67 % 8.00 % 6.11 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 1.85/1.07 A 1.88/1.08 A 1.88/1.09 A 1.04 A | |
| L. R. Amperes | 7.02/4.07 A 7.14/4.10 A 7.16/4.14 A 4.16 A | |
| LRC | 3.8 3.8 3.8 4.0 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 1.33/0.770 A 1.48/0.850 A 1.59/0.920 A 0.780 A | |
| Fan material | Without fan Without fan Without fan Without fan | |
| Rated torque | 0.361 kgfm 0.355 kgfm 0.353 kgfm 0.288 kgfm | |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
| Locked rotor torque | 210 % 210 % 229 % 260 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 220 % 220 % 240 % 270 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 48s (cold) 27s (hot) 48s (cold) 27s (hot) 48s (cold) 27s (hot) 48s (cold) 27s (hot) | |
| Moment of inertia (J) | 0.0027 kgm² 0.0027 kgm² 0.0027 kgm² 0.0027 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC418 - TEAO IC418 - TEAO IC418 - TEAO IC418 - TEAO | |
| Mounting | B30L(D) B30L(D) B30L(D) B30L(D) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 42.0 dB(A) 42.0 dB(A) 42.0 dB(A) 46.0 dB(A) | |
| Approx. weight³ | 13.0 kg 13.0 kg 13.0 kg 13.0 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 50.5 50.5 50.5 50.5 | |
| Power factor (100% load) | 0.70 0.66 0.63 0.60 | |
| Bearing type | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ | |
| NDE bearing | 6203 ZZ 6203 ZZ 6203 ZZ 6203 ZZ |