text.skipToContent text.skipToNavigation text.skipToFooter

Variable speed drive ADV200-HC

Nur repräsentatives Bild

ADV200-HC inverter series offers in a unique technology solution all the basic requirements demanded by the most modern industrial hoisting systems. The specific features, the robustness, the safety standards as well as the application flexibility makes ADV200 HC the ideal inverter to meet the operational needs of the most advanced systems.

A smarter Drive range with high performance and advanced controls, but ,at the same time simple in programming and installation.

 Lade…

Über dieses Produkt

The ADV200-HC is part of the ADV200 drives family and it is delivered with the Hoist & Crane application pre-installed. The H&C application has been designed and developed to meet the needs of industrial hoisting systems, such as rail mounted cranes, gantry cranes, overhead cranes and much more.

The drives don’t need any external PLC to manage the hoisting application. The devices utilized for controlling the system like Joysticks, brakes and limit switches are all handled directly by the drive.

Up to 4 drives can work simultaneously in torque or position sharing (Helper and ELS functions) to meet the needs of any mechanical configuration.

 

MAIN FEATURES

 

  • Field-oriented vector inverter
  • Motor certifications from 0.75kW (1Hp) to 55kW (75 Hp)
  • Power supply: 3 x 380...480Vac, 50/60Hz
  • Integrated DC choke
  • Integrated braking unit
  • Integrated filter
  • STO Safety board (optional)
  • Certifications: CE. UL, cUL

FUNCTIONS


  • Overload monitoring
  • Brake control
  • Joystick command management
  • Low speed zoneAntisway control
  • Limit switch management
  • Hoist speed up and power up
  • Anti impact