text.skipToContent text.skipToNavigation text.skipToFooter

AFW11M - Cabinet-built Modular Frequency Inverter

Nur repräsentatives Bild

The AFW11M G2, commonly referred to as “modular drive”, was developed for mounting on a modular structure, and it is available to supply high output currents with the choice of specification according to the application needs.

They are supplied in the versions with air-cooled heatsink (AFW11M) or water-cooled heatsink (AFW11W), using the new generation of modular inverters CFW11M G2 / CFW11W, in the voltages of 380 to 690 V, with input rectifier in six pulses, twelve pulses or regenerative.

 Lade…