header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 3 products in 1 category
|
×
Remove General 5 HP 4P 184T 1Ph 208-230 V 60 Hz IC01 - ODP - Foot-mounted from comparison
General 5 HP 4P 184T 1Ph 208-230 V 60 Hz IC01 - ODP - Foot-mountedCatalog Number: 00518OS1CCD184TProduct: 10016488
USD682.00/un.
|
|||
|---|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | Cast Iron | Cast Iron Cast Iron Cast Iron Cast Iron |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | Dip and Bake Polyester | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | - | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end |
| Main terminal box hole | 2xM40x1,5 2xM40x1,5 2xM40x1,5 2xM40x1,5 | NPT 1" | 2xM50x1,5 2xM50x1,5 2xM50x1,5 2xM50x1,5 |
| Shaft Locking Device | Without Without Without Without | - | Without Without Without Without |
| Drain | Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded | - | Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | SAE 1040/45 Carbon Steel | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P | Munsell N 1 - Matte 207A (ISO 12944 - C3) | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P |
| Grounding Lugs | Double Double Double Double | Single | Double Double Double Double |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | Without Fan Cover | Cast Iron Cast Iron Cast Iron Cast Iron |
| Tropicalized Painting | Without Without Without Without | Without | Without Without Without Without |
| Frame | 180L 180L 180L 180L | 184T | 200L 200L 200L 200L |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | - | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C |
| Output | 15 kW (20 HP) 15 kW (20 HP) 15 kW (20 HP) 15 kW (20 HP) | 5 HP (3.7 kW) | 18.5 kW (25 HP) 18.5 kW (25 HP) 18.5 kW (25 HP) 18.5 kW (25 HP) |
| Drip Cover | Without Without Without Without | Without | Without Without Without Without |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | 60 Hz | 50 Hz 50 Hz 50 Hz 60 Hz |
| Rated speed | 970 rpm 975 rpm 978 rpm 1180 rpm | 1750 rpm | 975 rpm 980 rpm 980 rpm 1182 rpm |
| Slip | 3.00 % 2.50 % 2.20 % 1.67 % | 2.78 % | 2.50 % 2.00 % 2.00 % 1.50 % |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | 208-230 V | 380/660 V 400/690 V 415 V 460 V |
| Rated current | 29.9/17.2 A 28.5/16.5 A 27.8 A 24.9 A | 23.0-20.7 A | 37.4/21.5 A 36.4/21.1 A 36.9 A 32.0 A |
| L. R. Amperes | 209/121 A 214/124 A 222 A 224 A | 152-137 A | 206/118 A 218/127 A 240 A 224 A |
| LRC | 7.0 7.5 8.0 9.0 | - | 5.5 6.0 6.5 7.0 |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | Without overload protector | Without overload protector Without overload protector Without overload protector Without overload protector |
| Connection Cables Quantity | 6 6 6 6 | - | 6 6 6 6 |
| No load current | 11.5/6.62 A 12.5/7.25 A 13.5 A 11.7 A | 4.31-5.00 A | 16.0/9.21 A 18.0/10.4 A 20.0 A 17.0 A |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | Nylon | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic |
| Rated torque | 15.1 kgfm 15.0 kgfm 14.9 kgfm 12.4 kgfm | 15.0 ft.lb | 18.5 kgfm 18.4 kgfm 18.4 kgfm 15.2 kgfm |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | CARBON STEEL SAE 1010/20 | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 |
| Locked rotor torque | 220 % 250 % 280 % 300 % | 254 % | 200 % 220 % 240 % 260 % |
| NDE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | Without Bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth |
| Breakdown torque | 270 % 300 % 330 % 350 % | 220 % | 220 % 250 % 280 % 300 % |
| DE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | Without Bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth |
| Locked rotor time | 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) | 10s (cold) 6s (hot) | 28s (cold) 16s (hot) 28s (cold) 16s (hot) 28s (cold) 16s (hot) 28s (cold) 16s (hot) |
| Moment of inertia (J) | 0.2565 kgm² 0.2565 kgm² 0.2565 kgm² 0.2565 kgm² | 0.4983 sq.ft.lb | 0.3510 kgm² 0.3510 kgm² 0.3510 kgm² 0.3510 kgm² |
| Design | N N N N | - | N N N N |
| Insulation Class | F F F F | F | F F F F |
| Service factor | 1.00 1.00 1.00 1.00 | - | 1.00 1.00 1.00 1.00 |
| Duty Cycle | S1 S1 S1 S1 | Cont.(S1) | S1 S1 S1 S1 |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | Direct On Line | Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | -20°C to +40°C | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | 1000 m.a.s.l. | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP66 IP66 IP66 IP66 | IP22 | IP66 IP66 IP66 IP66 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | IC01 - ODP | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | B3T B3T B3T B3T | F-1 | B3T B3T B3T B3T |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | Both (CW and CCW) | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) 59.0 dB(A) | - | 60.0 dB(A) 60.0 dB(A) 60.0 dB(A) 62.0 dB(A) |
| Approx. weight³ | 174 kg 174 kg 174 kg 174 kg | 95.8 lb | 215 kg 215 kg 215 kg 215 kg |
| Flange | Without Without Without Without | Without | Without Without Without Without |
| Efficiency (100% load) | 89.7 90.3 90.6 91.0 | 82.5 | 91.7 91.7 91.7 93.0 |
| Power factor (100% load) | 0.85 0.84 0.83 0.83 | 0.94 | 0.82 0.80 0.76 0.78 |
| Bearing type | 6311 C3 6311 C3 6311 C3 6311 C3 | 6206 ZZ | 6312 C3 6312 C3 6312 C3 6312 C3 |
| NDE bearing | 6211 C3 6211 C3 6211 C3 6211 C3 | 6205 ZZ | 6212 C3 6212 C3 6212 C3 6212 C3 |
| LRC | - | 6.6x(Code G) | - |
| Service factor | - | 1.25 (1.00 @ 208V) | - |