header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" | |
| Shaft Locking Device | Without Without | |
| Drain | Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single | |
| Fan Cover material | Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without | |
| Frame | 284/6T 284/6T | |
| Output | 10 HP (7.5 kW) 10 HP (7.5 kW) | |
| Drip Cover | Without Without | |
| Frequency | 50 Hz 60 Hz | |
| Rated speed | 730 rpm 885 rpm | |
| Slip | 2.67 % 1.67 % | |
| Rated voltage | 380 V 230/460 V | |
| Rated current | 16.9 A 27.6/13.8 A | |
| L. R. Amperes | 71.0 A 163/81.4 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector | |
| LRC | 4.2x(Code E) 5.9x(Code H) | |
| Connection Cables Quantity | 12 12 | |
| No load current | 6.30 A 13.0/6.50 A | |
| Fan material | Plastic Plastic | |
| Rated torque | 71.9 ft.lb 59.3 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 180 % 200 % | |
| NDE bearing Seal | V'Ring V'Ring | |
| Breakdown torque | 200 % 220 % | |
| DE bearing Seal | V'Ring V'Ring | |
| Locked rotor time | 79s (cold) 44s (hot) 84s (cold) 47s (hot) | |
| Moment of inertia (J) | 7.20 sq.ft.lb 7.20 sq.ft.lb | |
| Design | B B | |
| Insulation Class | F F | |
| Service factor | 1.25 1.25 | |
| Starting Method | Direct On Line Direct On Line | |
| Duty Cycle | Cont.(S1) Cont.(S1) | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 52.0 dB(A) 54.0 dB(A) | |
| Approx. weight³ | 347 lb 347 lb | |
| Flange | Without Without | |
| Efficiency (100% load) | 87.5 88.5 | |
| Power factor (100% load) | 0.77 0.77 | |
| Bearing type | 6311 C3 6311 C3 | |
| NDE bearing | 6211 C3 6211 C3 |