header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 1 category
|
×
Remove W22 NEMA Premium Efficiency 10 HP 8P 284/6T 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Foot-mounted from comparison
W22 NEMA Premium Efficiency 10 HP 8P 284/6T 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Foot-mountedCatalog Number: 01009ET3E284T-W22Product: 12446748
USD4,634.00/un.
|
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron | Cast Iron Cast Iron Cast Iron Cast Iron |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" |
| Shaft Locking Device | Without Without | Without Without Without Without |
| Drain | Rubber, automatic Rubber, automatic | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) |
| Grounding Lugs | Single Single | Single Single Single Single |
| Fan Cover material | Cast Iron Cast Iron | Cast Iron Cast Iron Cast Iron Cast Iron |
| Tropicalized Painting | Without Without | Without Without Without Without |
| Frame | 284/6T 284/6T | 284/6T 284/6T 284/6T 284/6T |
| Output | 10 HP (7.5 kW) 10 HP (7.5 kW) | 10 HP (7.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) |
| Drip Cover | Without Without | Without Without Without Without |
| Frequency | 50 Hz 60 Hz | 60 Hz 50 Hz 50 Hz 50 Hz |
| Rated speed | 730 rpm 885 rpm | 882 rpm 725 rpm 729 rpm 730 rpm |
| Slip | 2.67 % 1.67 % | 2.00 % 3.33 % 2.80 % 2.67 % |
| Rated voltage | 380 V 230/460 V | 230/460 V 380 V 400 V 415 V |
| Rated current | 16.9 A 27.6/13.8 A | 28.0/14.0 A 16.5 A 15.9 A 15.7 A |
| L. R. Amperes | 71.0 A 163/81.4 A | 160/79.9 A 72.6 A 77.9 A 81.6 A |
| Overload protector (phenolic) | Without overload protector Without overload protector | Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 4.2x(Code E) 5.9x(Code H) | 5.7x(Code H) 4.4x(Code E) 4.9x(Code F) 5.2x(Code G) |
| Connection Cables Quantity | 12 12 | 12 12 12 12 |
| No load current | 6.30 A 13.0/6.50 A | 14.2/7.10 A 7.00 A 7.50 A 8.10 A |
| Fan material | Plastic Plastic | Plastic Plastic Plastic Plastic |
| Rated torque | 71.9 ft.lb 59.3 ft.lb | 59.5 ft.lb 72.4 ft.lb 72.0 ft.lb 71.9 ft.lb |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 |
| Locked rotor torque | 180 % 200 % | 220 % 150 % 170 % 190 % |
| NDE bearing Seal | V'Ring V'Ring | V'Ring V'Ring V'Ring V'Ring |
| Breakdown torque | 200 % 220 % | 240 % 200 % 210 % 229 % |
| DE bearing Seal | V'Ring V'Ring | V'Ring V'Ring V'Ring V'Ring |
| Locked rotor time | 79s (cold) 44s (hot) 84s (cold) 47s (hot) | 36s (cold) 20s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) |
| Moment of inertia (J) | 7.20 sq.ft.lb 7.20 sq.ft.lb | 7.20 sq.ft.lb 7.20 sq.ft.lb 7.20 sq.ft.lb 7.20 sq.ft.lb |
| Design | B B | B B B B |
| Insulation Class | F F | F F F F |
| Service factor | 1.25 1.25 | 1.25 1.00 1.15 1.15 |
| Starting Method | Direct On Line Direct On Line | Direct On Line Direct On Line Direct On Line Direct On Line |
| Duty Cycle | Cont.(S1) Cont.(S1) | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) |
| Ambient temperature | -20°C to +40°C -20°C to +40°C | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 | IP55 IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | F-1 F-1 | F-1 F-1 F-1 F-1 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 52.0 dB(A) 54.0 dB(A) | 54.0 dB(A) 52.0 dB(A) 52.0 dB(A) 52.0 dB(A) |
| Approx. weight³ | 347 lb 347 lb | 384 lb 384 lb 384 lb 384 lb |
| Flange | Without Without | Without Without Without Without |
| Efficiency (100% load) | 87.5 88.5 | 89.5 87.5 87.5 87.5 |
| Power factor (100% load) | 0.77 0.77 | 0.75 0.79 0.78 0.76 |
| Bearing type | 6311 C3 6311 C3 | 6311 C3 6311 C3 6311 C3 6311 C3 |
| NDE bearing | 6211 C3 6211 C3 | 6211 C3 6211 C3 6211 C3 6211 C3 |