• Calculate your energy savings
  1. Home
  2. Energy Efficiency - Solutions - Ball Mill

Ball Mills

Flexibility and productivity

Ball Mills are widely used in the ceramic and mining industries, where the grinding process requires strict grain size control.

WEG developed an efficient solution for this application, providing a reduction in electric energy consumption of up to 35%. The solution consists of a high-efficiency set: W22 Magnet IE4 Super Premium or W22 Magnet IE5 Ultra Premium motor driven by the CFW11 variable speed drive.

The motor speed control can be adjusted so as to optimize the grinding process, allowing greater contact between the balls as the material grain is reduced to the desired size.

Through this resource, the gains go beyond energy savings, including greater productivity with a shorter grinding cycle, operating flexibility with the same mill being able to process different materials and lower mechanical wear of the equipment.

Benefits

  • Savings of up to 35% and increased production.
  • Greater productivity due to shorter grinding time.
  • Greater operating flexibility due to adjustments of the grinding cycles according to the kind of product or raw material.
  • Reduced mechanical wear of the mill (internal walls and balls).

Know our Solutions

image-not-available.jpg
Read File

Learn more about WEG news on Energy Efficiency

WEG to Showcase Innovative Energy Solutions at Enlit Africa

WEG to Showcase Innovative Energy Solutions at Enlit Africa

Visit WEG at Stand B47 | CTICC Cape Town | 19–21 May 2026

WEG supplies BESS to support power grid stability in Finland

WEG supplies BESS to support power grid stability in Finland

Technology now incorporates a hybrid solution that contributes to energy efficiency

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Furniture industry advances in sustainability with an average 32% reduction in energy consumption

WEG Drives Power Smart Solar Pumping Project in Spain

WEG Drives Power Smart Solar Pumping Project in Spain

Advanced frequency drive solution delivers efficiency, autonomy and reliability for modern irrigation systems

WEG expands portfolio with powder coating for low-temperature curing

WEG expands portfolio with powder coating for low-temperature curing

Solution meets industrial demands for energy efficiency, sustainability and application on heat-sensitive substrates

WEG Delivers Integrated Medium Voltage Solution for Mining OEM in Türkiye

WEG Delivers Integrated Medium Voltage Solution for Mining OEM in Türkiye

Commercial operation led by WEG Türkiye reinforces global supply capability with MV drive and motor manufactured within WEG’s international production network

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

With more than eight years of reliable operation, the Potrero Hydroelectric Power Plant confirms the robustness of WEG’s Water to Wire solution

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

A new partnership in the agricultural machinery sector brings efficiency, precision and intelligence to livestock operations

WEG and DHTS - a technological alliance driving energy performance

WEG and DHTS - a technological alliance driving energy performance

In the oil and gas industry, every degree matters.

WEG supplies hydrogenerators for operation in a new hydroelectric power plant in Türkiye

WEG supplies hydrogenerators for operation in a new hydroelectric power plant in Türkiye

Equipment produced at the Hosur factory will be applied in Francis turbines and will operate synchronized to the grid to reinforce renewable generation

WEG supplies transformers for solar project in Colombia

WEG supplies transformers for solar project in Colombia

The project reinforces the importance of innovation and the development of efficient solutions that will contribute to clean energy generation in Colombia.

WEG and Irmãos Cioccari drive energy efficiency and sustainability in limestone production

WEG and Irmãos Cioccari drive energy efficiency and sustainability in limestone production

Continuous investment in W22 Super Premium IR4 motors drives reduced energy consumption, increased reliability, and greater durability under severe operating conditions.

Energy efficiency in the shrimp farming sector expands with WEGmotion Drives

Energy efficiency in the shrimp farming sector expands with WEGmotion Drives

The electrification of water pumps in shrimp farms enables energy savings and reduced maintenance, strengthening WEG’s presence in the Ecuadorian market.

WEG advances in Energy Efficiency Program with modernization of the Stamping Plant in Jaraguá do Sul.

WEG advances in Energy Efficiency Program with modernization of the Stamping Plant in Jaraguá do Sul.

From modernization to performance: how WEG reduced energy consumption by 30%.

WEG POLAND SP. Z O.O.
  • Ul. Za Górą 19, Post code: 32-050, Skawina / Poland
  • Phone: Lukasz Grzybowski: +48 515 321 542 / Kamil Rygiel: +48 515 424 436
  • Email: wpl@weg.net