• Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  • Index
  • Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Coatings

Coatings

WEG’s Coating Business Division has been providing industrial and anti-corrosive coatings for over thirty years to manufacturers of machines, equipment and metal structures with experience in the mining sector.  Designed to meet the different requirements of ore extraction, processing and transportation, WEG’s specialist durable coatings aim to reduce corrosion and fatigue and cut down on maintenance ensuring higher productivity over time through fewer shutdowns.

Exposure to chemical and corrosive materials, high humidity and abrasive materials in production, processing and handling during ore extraction generate a demand for high-performance coatings.

Excess of dust and humidity

Excess dust in the extraction, crushing, sieving, grinding and handling of ore and cement is inherent, in many situations the extraction occurs in humid environments. This means that the coatings on the machines, equipment, conveyor belts and metal structures must be highly resistant, easy to apply and cost effective.

WEG double-function epoxy line, together with the polyurethane topcoat meet the requirements for these processes and are recommended for construction through to maintenance.

Immersion and direct contact with liquids

During production, the use of separation techniques based on gravity, flotation or leaching exposes equipment to continuous contact with liquids, often in extremely aggressive environments. Pipes and metal frames that are buried or submerged in fresh or salty water also require protective coatings.

WEG’s technologically advanced resins ensure excellent performance as indoor or outdoor coatings for pipes, storage and mixing tanks, flotation columns and cells, decanters, dewatering systems, thickeners, clarifiers and filters.

Contact with chemicals

Some products and materials used in the processing units are corrosive. So the equipment, tanks, pipes and structures that remain in touch with these chemicals need protection. WEG has product lines developed to withstand conditions such as the transportation and storage of fertilizers, inputs, acids and bases; mixing equipment and mineral electrolytic extraction equipment.

Port, Marine and Aggressive Industrial Areas

Shipping ports where materials are loaded or received are continuously subject to salt spray and humidity, creating one of the most corrosive environments. Factories and processing units in areas with a high concentration of pollutants are also subject to highly aggressive conditions for machinery to operate under.

Learn about our solutions

Read File
Read File
Read File

Conozca más sobre las novedades de WEG en Minería.

WEG consolida su estrategia como importante proveedor en el segmento de minería

WEG consolida su estrategia como importante proveedor en el segmento de minería

La compañía ha realizado proyectos en los principales países del segmento, como Canadá, Chile, Sudáfrica y Australia.

WEG amplía su cartera con pinturas en polvo para curado a baja temperatura

WEG amplía su cartera con pinturas en polvo para curado a baja temperatura

La solución satisface las demandas industriales de eficiencia energética, sostenibilidad y aplicación en sustratos sensibles al calor

WEG lanza Duracoil, una línea de pinturas para bobinas de acero y aluminio

WEG lanza Duracoil, una línea de pinturas para bobinas de acero y aluminio

La nueva familia de pinturas de bobina ofrece una aplicación uniforme, diferentes formulaciones para distintos sectores y mejoras en durabilidad, estética y sostenibilidad

WEG entrega solución integrada de Media Tensión para OEM minero en Turquía

WEG entrega solución integrada de Media Tensión para OEM minero en Turquía

Operación comercial liderada por WEG Türkiye refuerza la capacidad global de suministro con convertidor y motor MT fabricados dentro de la red internacional de producción de WEG

WEG lanza barniz Breesy® para esmalte de alambre de cobre con un enfoque en la seguridad y la sostenibilidad

WEG lanza barniz Breesy® para esmalte de alambre de cobre con un enfoque en la seguridad y la sostenibilidad

Un producto libre de ácido cresílico combina un alto rendimiento técnico, un entorno laboral mejorado y un impacto ambiental reducido

Las pinturas WEG mejoran la protección de los activos industriales y reducen los costos operativos

Las pinturas WEG mejoran la protección de los activos industriales y reducen los costos operativos

Las soluciones en pinturas industriales garantizan ahorro, mayor vida útil y reducción de costos operativos

WEG lança FlexStrip — decapante fenol-free para manutenção de motores e componentes metálicos

WEG lança FlexStrip — decapante fenol-free para manutenção de motores e componentes metálicos

Formulação inovadora, não inflamável e de baixa toxicidade amplia segurança ocupacional e reduz custos e restrições legais na manutenção de equipamentos elétricos

WEG suministra motor de anillos rozantes de alta potencia para aplicación crítica de minería de oro en Australia

WEG suministra motor de anillos rozantes de alta potencia para aplicación crítica de minería de oro en Australia

La solución diseñada garantiza arranques suaves, reducción de esfuerzos mecánicos y alta disponibilidad para aplicaciones ISAMill

WEG impulsa su oferta en Argentina con la tecnología de Marathon

WEG impulsa su oferta en Argentina con la tecnología de Marathon

Venta de alternadores 'pancake' consolida la adquisición de Marathon con suministro a Sumar Servicios Industriales S.R.L.

WEG Gana el Premio Paint & Pintura de Innovación y Sostenibilidad

WEG Gana el Premio Paint & Pintura de Innovación y Sostenibilidad

WEG reafirma su posición en innovación y sostenibilidad al obtener el 1º lugar en el 2º Premio Paint & Pintura de Innovación y Sostenibilidad a través de su unidad de Pinturas.

WEG amplía su presencia global en Angola con soluciones de recubrimiento anticorrosivo

WEG amplía su presencia global en Angola con soluciones de recubrimiento anticorrosivo

Las soluciones de pintura industrial garantizan la protección de estructuras metálicas en la Terminal Barra do Dande, reforzando la actuación de WEG en el sector de petróleo y gas

Sensores Inteligentes de WEG Evitan Paradas No Planificadas en Mina de Cobre en Australia

Sensores Inteligentes de WEG Evitan Paradas No Planificadas en Mina de Cobre en Australia

Sistema de monitoreo basado en IoT detecta riesgo de falla crítica en motor de molino SAG, permitiendo mantenimiento planificado y continuidad operativa

WEG anuncia adquisición estratégica en el segmento de pinturas industriales en EE. UU.

WEG anuncia adquisición estratégica en el segmento de pinturas industriales en EE. UU.

La nueva instalación fortalecerá la presencia de la empresa en el mercado de pinturas para entornos agresivos, como los sectores de petróleo y gas y tratamiento de agua

WEG desarrolla un proyecto específico para motores que operarán en tanques de flotación de cobre de Vale

WEG desarrolla un proyecto específico para motores que operarán en tanques de flotación de cobre de Vale

La línea W51 HD Mining fue adaptada para operar en una de las mayores minas de cobre de América Latina.

Las soluciones de monitoreo de WEG permiten acciones preventivas y correctivas en el sector minero

Las soluciones de monitoreo de WEG permiten acciones preventivas y correctivas en el sector minero

WEGscan y WEG Motion Fleet Management (MFM) realizan el monitoreo continuo de los activos de Nexa

¿Está interesado en esta solución? Elija una de las siguientes opciones para encontrar el producto que necesita?

Póngase en contacto con nosotros, estaremos encantados de responder a sus preguntas

Contáctenos
WEG S.A.
Sobre WEG
  • Esto es WEG
  • WEG en Números
  • Historia
  • Directorio
  • Operaciones WEG
  • Innovación Tecnológica
  • Sostenibilidad
  • Nuestro negocio
  • Certificaciones
Productos
  • Motores Eléctricos
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Pinturas y Barnices
  • Repuestos
Soluciones
  • Petróleo & Gas
  • Navales
  • Siderurgia
  • Agua
  • Agroindustria
  • Azúcar & Etanol
  • Minería
  • Papel & Celulosa
  • Vehículos Eléctricos
Contacto
  • Contáctenos
  • Donde Comprar
  • Asistentes Técnicos
  • Violación del Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.