Back to My Account
WEG has the full solution in electric motors, alternators, automation, transformers and coatings for the marine market. In addition to the state-of-the-art products and services, WEG supplies integrated engineering services and automation systems, including the dynamic positioning system and other specific solutions for vessels. Reliable solutions with electrical machines to handle, maintain and supply services aboard. From technology to services – whether on-shore or off-shore – you can always trust in WEG.

WEG motors are designed to reduce operating costs, ensuring higher power efficiency and operating reliability, demanding less maintenance.
WEG offers full packages of electrical switchboards, frequency drives, UPSs, and battery chargers - everything integrated and developed by highly qualified engineers.
WEG offers full solutions for power generation of vessels, platforms and propulsion systems. The products are designed to high quality standards with state-of-the-art technology to meet worldwide demands, with the support of highly qualified engineering and power generation specialists.
In order to fulfill the needs of the marine sector, WEG offers a full line of dry-type transformers. The windings of these transformers are encapsulated with high quality epoxy resin by means of the vacuum pressure impregnation (VPI) process, which provides a safer construction for increasingly smaller spaces, where the costs of installation and maintenance and repair shutdown play a critical role in the selection of the product. WEG dry transformers are the preferred option for reduced spaces, since they do not present any risk of explosion and do not allow fire propagation.
Tintas para pintura e conservação de obras e embarcações que se encontram em ambiente marítimo e/ou fluvial, para embarcações de lazer, pequeno e grande porte, oferecendo proteção, resistência e estética. Uma ampla linha de produtos para várias aplicações marítimas, desde fundos para chapas de aço a revestimentos anticorrosivos epóxi de alta espessura e sistemas anti-incrustantes de alto desempenho, que garantem intervalos de manutenção na docagem de até cinco anos.
Os produtos e sistemas WEG são projetados para atender a todas as exigências de aplicação marítima. Sob consulta, todos estes produtos podem ser fornecidos com certificados de teste de órgãos certificadores, como ABS, Bureau Veritas, DNV, Germanisher Loyds, Lloyd’s Registers, entre outros.






Entre em contato com a gente e tire suas dúvidas.