WEG makes available to the market its powder coating with low temperature curing technology, developed to meet industrial applications that require technical performance combined with reduced energy consumption and greater flexibility of use. The solution allows curing at temperatures lower than those conventionally used, 110-140°C and 160-200°C respectively, expanding the possibilities of application in heat-sensitive materials, such as composites and other special substrates. 

The reduction of the curing temperature contributes directly to the energy efficiency of the production processes, with the potential to reduce energy consumption in industrial coating lines. In addition, as it is a powder coating free of volatile solvents, the technology favors the reduction of polluting gas emissions, aligning with the environmental sustainability practices adopted by different sectors of the industry. 

Low-temperature curing powder coating overcomes thermal limitations that historically restricted the use of this type of coating, allowing it to meet technical requirements previously applicable only to metal substrates with higher heat resistance.  

With this technology, WEG reinforces its position focused on innovation, quality and the development of solutions that follow the evolution of industrial processes, reconciling performance, sustainability and technical reliability. 

To learn more about powder coating for low-temperature curing, please contact us by email: tintas@weg.net