• Motors and Gears
  • Automation
  • GTD
  • Coatings
  • Services
  • Digital Solutions
  1. Home
  2. Alimentos & Bebidas - Automação

Automation

Food and Beverage industry requires a high level of technology. Several applications need efficient process control to ensure the correct preparation to raw material became final product, and WEG automation solutions will provide you with effective results for your industry.

With decades of experience in developing electronic products, WEG offers high performance and efficient solutions to drive and protect industrial electric motors. Designed in accordance with international standards, the products are ideal for different applications, such as mixers, conveyor belts, meet cutting machines and small fans.

Main Advantages

Flexibilty

Products highly resistant to aggressive environments and impacts

High safety level for operators

Products in compliance with national and international standards

Drives

With a complete line of low and medium voltage frequency drives and soft-starters, programmable logic controllers, software and operating interfaces, WEG offers flexibility and technology to increase the productivity and reliability of industrial processes, packaging and utilities area.

Products with high degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.

Main Advantages

Products developed to operate in harsh environments

Adaptable with any industrial communication protocol

Energy savings

Controls

From contactors to molded-case circuit breakers, including starters, overload relays and limit switches, in addition to a complete line of pushbuttons and pilot lights, WEG offers an extensive electric motor start and protection portfolio, developed for different requirements in the Food and Beverage industry.

IP66

Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.

Machine safety

Specially developed to comply with national and international safety standards, the Safety Line offers standalone solutions or integrated solutions with safety systems, helping to reduce accident risks and ensuring protection for operators and machines, which increases the reliability of the production processes.

  • Safety light curtain
  • Control systems
  • Zero-force electronic pushbuttons
  • Magnetic sensors and switches
  • Interlock and emergency switches
  • Relays
  • Safety PLCs
  • Safety contactors
  • Emergency-stop pushbuttons with monitored contact
  • 3-stage foot control
  • Two-hand control
  • Press safety block

Electric package

Developed for different applications in the Food and Beverage industry, WEG electrical panels comply with international quality and performance standards and requirements, ensuring the safety of operators and machinery. The high rate of product standardization of the products provides easy assembly, installation, maintenance, modular expansion and interchangeability.

Main Advantages

Customized projects according your needs

Easy assembly, connection and inspection

Reduced dimensions

Modularity: easy and fast expansion

Easy access to the compartments for maintenance by means of removable covers and doors

Soluciones llave en mano

Solución de batería integrada

  • Integración de BESS completa, que incluye gabinete de batería, sistema de detección y extinción de incendios, sistema HVAC y desconexión de CC.
  • Desde pequeños proyectos con unos pocos kilovatios-hora hasta cientos de kilovatios-hora.

Sistemas de conversión de potencia

  • Sistema convertidor de potencia integrado, que incluye PCS, transformador y/o cuadro eléctrico de alta tensión. Opción para suministro de energía a equipos individuales.
  • Desde pequeños proyectos con unos pocos kilovatios-hora hasta cientos de kilovatios-hora.

Soluciones BESS

Ofreciendo soluciones desde unos pocos kWh hasta cientos de MWh, con foco en satisfacer las necesidades del cliente, WEG utiliza sus productos con un alto estándar de procedimientos de calidad y calificación, con opciones para cumplir con los mercados UL, IEC y CE.

Conozca más sobre nuestras soluciones

Descargue nuestro folleto y conozca más sobre nuestras soluciones para Alimentos y Bebidas.

Download

Know more about WEG's news for Food and Beverage

WEG ofrece una solución integral para un proyecto de cogeneración con biomasa en la industria alimentaria de Colombia

WEG ofrece una solución integral para un proyecto de cogeneración con biomasa en la industria alimentaria de Colombia

El proyecto utiliza cascarilla de arroz para generar energía destinada al autoconsumo y refuerza los beneficios de la economía circular y la eficiencia energética en la industria

WEG impulsa la autonomía energética en el agronegocio con una solución BESS integrada a la generación solar

WEG impulsa la autonomía energética en el agronegocio con una solución BESS integrada a la generación solar

El sistema de almacenamiento de energía en baterías garantiza la continuidad operativa, reduce los costos de energía y maximiza el aprovechamiento de la generación fotovoltaica en una granja de huevos fértiles en Paraná, Brasil

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

Project carried out at a beverage industry distribution center increases electrical system reliability and reinforces the plant’s operational safety

Energy efficiency in the shrimp farming sector expands with WEGmotion Drives

Energy efficiency in the shrimp farming sector expands with WEGmotion Drives

The electrification of water pumps in shrimp farms enables energy savings and reduced maintenance, strengthening WEG’s presence in the Ecuadorian market.

WEG Delivers Breakthrough IE4 Motors Project in India's F&B Sector

WEG Delivers Breakthrough IE4 Motors Project in India's F&B Sector

319 units of IE4 motors supplied to Sakambari Agro and Praakritik Flour Mills for Greenfield Projects in Siliguri

WEG Supplies UPS to Ensure Continuous Operation in Supermarket Network

WEG Supplies UPS to Ensure Continuous Operation in Supermarket Network

Equipment Ensures Safety and Continuity of Operations in the Food Trade

WEG W30 Smart EC motors provide greater efficiency and sustainability at Granja Ueyama

WEG W30 Smart EC motors provide greater efficiency and sustainability at Granja Ueyama

Energy savings exceed 50%, in addition to advantages in dependability and greater animal comfort

BRF chooses WEG as IoT solution provider for asset management

BRF chooses WEG as IoT solution provider for asset management

With WEG solutions, BRF, one of the world's largest food companies, will advance in the pursuit of greater efficiency, availability, and reliability of its assets

WEG present at the largest event for the food and beverage industries

WEG present at the largest event for the food and beverage industries

Fispal Tecnologia takes place from June 27 to 30 in São Paulo

WEG supplies 288 motors for new pectin manufacturing plant in São Paulo

WEG supplies 288 motors for new pectin manufacturing plant in São Paulo

Motors of the WELL and W60 lines are used in the largest manufacturing plant of this raw material in the Americas

WEG Transformers Mexico will supply substations for Nestlé’s manufacturing plant

WEG Transformers Mexico will supply substations for Nestlé’s manufacturing plant

In addition to developing the EPC project for Nestlé in the “switchgear” and “step-down” substations, WEG will also make adaptations in two other substations of the local Comission Federal de Electricidad (CFE) utility company

WEG motors increase energy efficiency in important company in the Food and Beverage Industry

WEG motors increase energy efficiency in important company in the Food and Beverage Industry

Companies in the Food and Beverage segment are increasingly looking for solutions to maximize reliability, efficiency and safety

WEG’s expertise keeps food supply chain moving

WEG’s expertise keeps food supply chain moving

WEG’s engineering expertise is the reason for the fruitful equipment upgrade

Orquídea increases food production with Bônus Motor program

Orquídea increases food production with Bônus Motor program

WEG IoT monitoring implements efficiency solutions for electric motors replaced with the program

WEG equipment doubles thermoelectric power plant capacity in a food production company

WEG equipment doubles thermoelectric power plant capacity in a food production company

Bem Brasil is the largest potato producer in Brazil and has invested in the generation of its own power supply.

WEG supplies electrical package to Alcooad's corn-based ethanol plant

WEG supplies electrical package to Alcooad's corn-based ethanol plant

Located in the state of Mato Grosso, Brazil, the plant will have the capacity to produce 225 million liters of ethanol per harvest.

Why use WEG motors in agribusiness?

Why use WEG motors in agribusiness?

The increased need for new technologies in agribusiness, connecting people industry wide and the use of highly reliable equipment, makes all the difference in the productivity of farms.

WEG Coating Division launches a paint protection solution for floors

WEG Coating Division launches a paint protection solution for floors

Highly recommended for a wide variety of industrial applications, Urethane was specifically produced for floor coating in food and beverage areas due to its high resistance to chemicals and its antimicrobial properties

WEG collaborates with Mafresa to make cold production energy savings with permanent magnets motor W22 Magnet

WEG collaborates with Mafresa to make cold production energy savings with permanent magnets motor W22 Magnet

The company, one of the largest producers of Iberian pork products in Extremadura (Spain), have an estimated annual savings in cold production energy costs around EUR 27,000.

World's largest orange juice company uses WEG products

World's largest orange juice company uses WEG products

WEG Direct Drive System operates the cooling tower and reduces operating costs at the Brazilian juice production plant Citrosuco.

Baking Rolls on a Large Scale

Specially designed low-voltage motors from WEG and geared motors from WEG’s subsidiary Watt Drive turned into a solution for KGV-H indust...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

Wine Industry Pumps

Many different pump types can move food and beverages.

Energy Efficiency at Cargill

WEG provides solutions that assure productivity and energy savings in the food production process from the first stages of the chain.

WEG S.A.
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
  • Request for Quotation