• Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Rail Dumper

Rail dumpers

WEG supplies electrical and automation solutions from panel and frequency drives to the high duty cycle motors to drive railway dumpers which are used for the movement of ore, coal, grain and other products.

Low and medium voltage switchgear and controlgear

All the switch board panels and MCCs are manufactured and tested according to the NBR standards IEC 62271-200, NBR IEC 60439-1, NR10 and IEC 60947 for start coordination. As required by the mining sector, they have been designed for easy assembly, installation and maintenance even in the field. The design allows for future expansions and interchangeability between drawers of the same size and function. For low voltage MCCs there is the option of equipment resistant to internal arcing in accordance with IEC 61641.

Motors to meet the options of loads and starts

WEG has a range of motors to drive rail dumpers suitable for mining applications. All motors offer a degree of protection for operations where there is an accumulation of ore and fresh or salty water. They also comply with different duty cycles meeting the power and torque demands for each position of the car in all operation cycles. The motors are designed for an extended life cycle and simple maintenance.

Learn about our solutions

Read File
image-not-available.jpg
Read File
Read File
Read File

Learn more about WEG news in Mining.

WEG Delivers Integrated Medium Voltage Solution for Mining OEM in Türkiye

WEG Delivers Integrated Medium Voltage Solution for Mining OEM in Türkiye

Commercial operation led by WEG Türkiye reinforces global supply capability with MV drive and motor manufactured within WEG’s international production network

WEG Supplies High-Power Slip Ring Motor for Critical Gold Mining Application in Australia

WEG Supplies High-Power Slip Ring Motor for Critical Gold Mining Application in Australia

Engineered solution delivers smooth starts, reduced mechanical stress and high availability for ISAMill applications

WEG boosts Argentina portfolio with technology from Marathon acquisition

WEG boosts Argentina portfolio with technology from Marathon acquisition

Sale of 'pancake' alternators consolidates Marathon acquisition with supply to Sumar Servicios Industriales S.R.L.

WEG Smart Sensors Prevent Unplanned Downtime at Copper Mine in Australia

WEG Smart Sensors Prevent Unplanned Downtime at Copper Mine in Australia

IoT-based monitoring system detects critical failure risk in SAG mill motor, enabling planned maintenance and operational continuity

WEG develops a custom motor project for Vale's copper flotation tanks

WEG develops a custom motor project for Vale's copper flotation tanks

The W51 HD Mining line was adapted to operate in one of the largest copper mines in Latin America.

WEG Monitoring Solutions Enable Preventive and Corrective Actions in the Mining Sector

WEG Monitoring Solutions Enable Preventive and Corrective Actions in the Mining Sector

WEGscan and WEG Motion Fleet Management (MFM) Provide Continuous Asset Monitoring for Nexa

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

Innovative solution contributes to sustainability and energy efficiency in a Peruvian mining company

WEG solutions for one of the largest gold mining projects in Brazil

WEG solutions for one of the largest gold mining projects in Brazil

The solutions will provide the necessary infrastructure for the efficient operation of Brazauro Recursos Minerais' Tocantinzinho Project

WEG provides customized solutions for high-pressure crushers at a mining company

WEG provides customized solutions for high-pressure crushers at a mining company

The design of the bearings has been carefully developed to withstand the high axial thrust of up to 33.2 kN

WEG delivers operational efficiency at a Canadian gold mine

WEG delivers operational efficiency at a Canadian gold mine

WEG's synchronous condensers improve stability and availability in electrical grids

WEG supplies 14 synchronous motors an important mining company in Chile, Atacama region

WEG supplies 14 synchronous motors an important mining company in Chile, Atacama region

An important feature of this supply is to address full interchangeability with existing motors

WEG motors drive ball mills with FLSmidth's proprietary technology in one of the largest mining plants in Brazil

WEG motors drive ball mills with FLSmidth's proprietary technology in one of the largest mining plants in Brazil

FLSmidth selected water-cooled motors with automatic brush lifting system for plant expansion

WEG motors equip Multinational Cement Industry in Colombia

WEG motors equip Multinational Cement Industry in Colombia

Solution with Master line motor will increase efficiency and reduce downtime for maintenance

WEG motors provide reliability in the operation of a mining plant in Chile

WEG motors provide reliability in the operation of a mining plant in Chile

The company consolidates its expertise in providing solutions for the segment in the country

WEG supplies motor for ball mill in mining plant in Argentina

WEG supplies motor for ball mill in mining plant in Argentina

M Mining Slip Ring motor line has been dimensioned to meet the customer's needs

Are you interested in this solution? Choose one of the options below to find the product you need

Contact us and we will be glad to answer your questions

Contact Us
WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Australia
  • Phone: + 61 3 9765 4600
  • Email: info-au@weg.net