2. Energy Efficiency - Solutions - Exhaust Ventilation System

Ventilation System

Savings and air flow control

Ventilation Systems, widely used in the industry, may present savings of up to 70% in energy consumption with WEG energy efficiency solution, which consists of the high-efficiency set:

  • Electric motor W22 IE3 Premium or W22 IE4 Super Premium, and CFW11 or CFW700 variable speed drive
  • Electric motor W22 Magnet IE4 Super Premium or W22 Magnet IE5 Ultra Premium, and CFW11 variable speed drive

It is also possible to reduce costs with maintenance and operation of dampers, in addition to a better system flow control. In case of combustion fans, better quality of the burn and fuel savings may be obtained.

Benefits

  • Savings of up to 70% and process uniformity.
  • Precise air flow control.
  • Reduced wear and lower costs with dampers.
  • In case of combustion fans, better quality of the burn and fuel savings.

Know our Solutions

image-not-available.jpg
Read File

Conozca más sobre las novedades de WEG en Eficiencia Energética

WEG supplies BESS to support power grid stability in Finland

WEG supplies BESS to support power grid stability in Finland

Technology now incorporates a hybrid solution that contributes to energy efficiency

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Furniture industry advances in sustainability with an average 32% reduction in energy consumption

WEG Drives Power Smart Solar Pumping Project in Spain

WEG Drives Power Smart Solar Pumping Project in Spain

Advanced frequency drive solution delivers efficiency, autonomy and reliability for modern irrigation systems

WEG expands portfolio with powder coating for low-temperature curing

WEG expands portfolio with powder coating for low-temperature curing

Solution meets industrial demands for energy efficiency, sustainability and application on heat-sensitive substrates

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

With more than eight years of reliable operation, the Potrero Hydroelectric Power Plant confirms the robustness of WEG’s Water to Wire solution

WEG Strengthens Its Presence in Türkiye with Intelligent Fan Speed Control for Agricultural Machinery Manufacturing

WEG Strengthens Its Presence in Türkiye with Intelligent Fan Speed Control for Agricultural Machinery Manufacturing

Advanced drive technology enhances ventilation efficiency, reduces operating costs and supports smarter industrial processes

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

A new partnership in the agricultural machinery sector brings efficiency, precision and intelligence to livestock operations

WEG y DHTS - una alianza tecnológica que impulsa el rendimiento energético

WEG y DHTS - una alianza tecnológica que impulsa el rendimiento energético

En la industria del petróleo y gas, cada grado cuenta.

WEG suministra hidrogeneradores para operación en una nueva central hidroeléctrica en Turquía

WEG suministra hidrogeneradores para operación en una nueva central hidroeléctrica en Turquía

Equipos fabricados en la planta de Hosur serán aplicados en turbinas Francis y operarán sincronizados a la red para reforzar la generación renovable.

WEG suministra transformadores para proyecto solar en Colombia

WEG suministra transformadores para proyecto solar en Colombia

El proyecto refuerza la importancia de la innovación y del desarrollo de soluciones eficientes que contribuirán a la generación de energía limpia en Colombia.

WEG y Hermanos Cioccari impulsan la eficiencia energética y la sostenibilidad en la producción de caliza

WEG y Hermanos Cioccari impulsan la eficiencia energética y la sostenibilidad en la producción de caliza

La inversión continua en motores W22 Super Premium IR4 impulsa la reducción del consumo energético, aumenta la confiabilidad y garantiza mayor durabilidad en condiciones severas.

Eficiencia energética en el sector camaronero es ampliada con WEGmotion Drives

Eficiencia energética en el sector camaronero es ampliada con WEGmotion Drives

La electrificación de bombas de agua en fincas camaroneras permite el ahorro de energía y reducción de mantenimiento, reforzando la presencia de WEG en el mercado ecuatoriano.

WEG avanza en su Programa de Eficiencia Energética con la modernización de la Estamparía en Jaraguá do Sul.

WEG avanza en su Programa de Eficiencia Energética con la modernización de la Estamparía en Jaraguá do Sul.

De la modernización al rendimiento: cómo WEG redujo el consumo de energía en un 30%.

WEG equipa la embarcación “Saúde Conectada Sesi”, entregada durante la COP30

WEG equipa la embarcación “Saúde Conectada Sesi”, entregada durante la COP30

Proyecto une tecnología y sostenibilidad para atender a trabajadores de la industria y comunidades ribereñas de la Amazonía

WEG ELECTRIC CORP. U.S. HEADQUARTERS
  • 6655 Sugarloaf Parkway
  • Duluth, GA 30097
  • Phone: 1-800-ASK-4WEG (275-4934)
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
  • Eficiencia Energetica