• Домашняя страница
  • Solutions
  • Calculate your energy savings
  1. Home
  2. Conforto Animal

Conforto Animal

Redução de manutenção e economia de energia

Mais eficiência no conforto animal para o agronegócio.

A solução de motores WECM possuem inversor de frequência incorporado para controle de velocidade e apresenta rendimento nível IE5.

A aplicação acoplada diretamente ao ventilador pode apresentar uma economia de energia de até 45%, aliando redução de custos e assegurando maior produtividade através da manutenção do fluxo do ar e menor nível de ruído, além da redução nas emissões de CO2.

Benefícios reais da aplicação

  • Redução no consumo de energia de até 45%
  • Maior bem-estar e qualidade de vida aos animais
  • Redução de ruído no ambiente
 

Know our Solutions

image-not-available.jpg
Read File

Learn more about WEG news on Energy Efficiency

Ueyama Farm reduces electricity consumption and ensures greater comfort for animals with WEG’s W30 Smart EC motors

Ueyama Farm reduces electricity consumption and ensures greater comfort for animals with WEG’s W30 Smart EC motors

With savings of over 48%, the solution combines energy efficiency and environmental responsibility in the poultry house

WEG modernizes wire drawing system and reduces energy consumption by 19% in an industrial operation

WEG modernizes wire drawing system and reduces energy consumption by 19% in an industrial operation

W22 PRIME motor and CFW900 variable frequency drive improve equipment energy efficiency and reliability

WEG Provides a Complete Solution for a Biomass Cogeneration Project in Colombia’s Food Industry

WEG Provides a Complete Solution for a Biomass Cogeneration Project in Colombia’s Food Industry

The project uses rice husks to generate energy for on-site consumption and reinforces the benefits of the circular economy and energy efficiency in the industry

WEG delivers custom-engineered medium-voltage motor for carbon capture project at the Port of Rotterdam

WEG delivers custom-engineered medium-voltage motor for carbon capture project at the Port of Rotterdam

Custom W50 motor combines compact design, IE4 efficiency and high reliability to support one of Europe's largest carbon capture initiatives

WEG-CESTARI Gearmotors contribute to more sustainable and efficient processes in the Brazilian Steel Industry

WEG-CESTARI Gearmotors contribute to more sustainable and efficient processes in the Brazilian Steel Industry

With high-efficiency technology and interchangeable solutions, gear reducers help reduce costs, increase operational availability, and improve sustainability in steel production.

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

Project carried out at a beverage industry distribution center increases electrical system reliability and reinforces the plant’s operational safety

WEG Transformers Expand Power Supply Capacity in Recife, Brazil

WEG Transformers Expand Power Supply Capacity in Recife, Brazil

The project was part of the transmission network reinforcement plan authorized by ANEEL and included the complete modernization of the substation infrastructure

WEG supplies BESS to support power grid stability in Finland

WEG supplies BESS to support power grid stability in Finland

Technology now incorporates a hybrid solution that contributes to energy efficiency

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring
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
With more than eight years of reliable operation, the Potrero Hydroelectric Power Plant confirms the robustness of WEG’s Water to Wire solution