Back to My Account
WEG has the full solution in electric motors, alternators, automation, transformers and coatings for the marine market. In addition to the state-of-the-art products and services, WEG supplies integrated engineering services and automation systems, including the dynamic positioning system and other specific solutions for vessels. Reliable solutions with electrical machines to handle, maintain and supply services aboard. From technology to services – whether on-shore or off-shore – you can always trust in WEG.

WEG motors are designed to reduce operating costs, ensuring higher power efficiency and operating reliability, demanding less maintenance.
WEG offers full packages of electrical switchboards, frequency drives, UPSs, and battery chargers - everything integrated and developed by highly qualified engineers.
WEG offers full solutions for power generation of vessels, platforms and propulsion systems. The products are designed to high quality standards with state-of-the-art technology to meet worldwide demands, with the support of highly qualified engineering and power generation specialists.
In order to fulfill the needs of the marine sector, WEG offers a full line of dry-type transformers. The windings of these transformers are encapsulated with high quality epoxy resin by means of the vacuum pressure impregnation (VPI) process, which provides a safer construction for increasingly smaller spaces, where the costs of installation and maintenance and repair shutdown play a critical role in the selection of the product. WEG dry transformers are the preferred option for reduced spaces, since they do not present any risk of explosion and do not allow fire propagation.
Coatings for the painting and conservation of constructions and vessels located in marine and/or river environments, for large and small tourism vessels, offering protection, resistance and aesthetics. A wide range of products for several marine applications, from primers for steel sheets to high build epoxy anti-corrosive coatings and high performance anti-fouling systems, which ensure maintenance intervals in the docks up to five years.
Los productos y sistemas WEG son proyectados para satisfacer todas las exigencias de la aplicación marítima. Bajo consulta, todos estos productos pueden ser suministrados con certificados de prueba de órganos certificadores, como ABS, Bureau Veritas, DNV, Germanisher Loyds, Lloyd’s Registers, entre otros.






Entre em contato com a gente e tire suas dúvidas.