WEG Solutions for Data Center Infrastructure

The energy transition is, above all, a journey toward efficiency. It is about consuming better—with lower environmental impact and higher operational returns. Achieving this requires state-of-the-art equipment that delivers outstanding energy performance and reliability, reduced heat generation, and minimal maintenance needs. Equipment that not only operates within the data center but also communicates with smart grids and supports corporate decarbonization strategies.

Aware of both the responsibility and the opportunity, WEG seeks to play a leading role in this new chapter of the global industry. With decades of expertise in energy and industrial solutions, the company invests continuously in innovation to lead the transformation of a sector that is growing not only in consumption, but also in awareness.

WEG supports the development of reliable and scalable Data Centers through integrated electrical and electromechanical solutions, connecting utilities, substations, distribution, backup, cooling, and digital monitoring within a coordinated architecture to ensure continuous operations, facilitate expansions, and sustain high-availability and mission-critical environments.

Anatomy of a Data Center

High-voltage Substation

Responsible for receiving high-voltage power directly from the utility company. This is where the primary energy transformation takes place, ensuring a safe and continuous power supply to the data center with high performance and reliability.

Electrical Room

Handles the internal distribution of transformed energy to the various systems within the data center. It integrates transformers, panels, and protection systems that ensure energy continuity and quality at the required operating voltages.

Technical Corridor/PDU (Power Distribution Unit) Room

Area dedicated to the refined distribution of power to racks and servers. PDUs provide control, monitoring, and redundancy, optimizing energy management and minimizing risks.

Generator Room

Houses the emergency power generation systems responsible for maintaining the data center’s operation in the event of a grid failure. Robust and automated equipment ensures fast transition and continuous operation.

NOC – Network Operations Center

Control center that monitors all data center systems in real time: power, cooling, security, and data. It serves as the operational brain of the infrastructure, ensuring rapid responses and precise decision-making.

Data Hall (DH)

The main environment where servers and IT equipment are installed. Designed with advanced thermal control, electrical redundancy, and physical security, it is the heart of the digital operation of any data center.

Chilled Water Plant

Responsible for producing and distributing chilled water to cool the areas housing the servers, preventing overheating.

Fire Pump House

Dedicated facility for the fire prevention and suppression system. It contains pumps, reservoirs, and pressurization systems that ensure a rapid response to emergencies, protecting critical assets and lives.

High-voltage Substation

Turn-key substation supply. WEG has proven extensive experience, having delivered and energized over 600 substations across all voltage levels up to 550 kV.

E-houses
Oil Type Power Transformer
Disconnector

CTs and PTs (Current and potential transformers)

Measurement and protection devices for medium- and high-voltage systems, ensuring accuracy and safety.

Electrical Room

All power equipment in a Data Center is essential to ensure high business availability and minimize downtime.

WEG Transformer Fleet Management
Low Voltage Motor Control Center - LV MCC
RTDW - Digital Three-Phase Rectifier - Vac/Vdc
Medium Voltage Switchgear - CCW07 Series
BWW Busbar trunking system
Molded Case Circuit Breakers ACW Series
ACW Molded Case Circuit Breakers
Molded Case Circuit Breakers ACW
ACW Molded Case Circuit Breakers - High Breaking Capacity (UL)
Molded Case Circuit Breakers ACW
ACW Molded Case Circuit Breakers - High Breaking Capacity (UL)
Molded Case Circuit Breakers ACW
ACW Molded Case Circuit Breakers - High Breaking Capacity (UL)
Molded Case Circuit Breakers ACW
ACW Molded Case Circuit Breakers - High Breaking Capacity (UL)
ACW Molded Case Circuit Breakers
ACW Molded Case Circuit Breakers - High Breaking Capacity (UL)
Molded Case Circuit Breakers ACW
ACW Molded Case Circuit Breakers - High Breaking Capacity (UL)
ACW Molded Case Circuit Breakers
UL Circuit Breakers ACW Series
ACW Molded Case Circuit Breakers
ACW Molded Case Circuit Breakers - High Breaking Capacity (UL)
Molded Case Circuit Breakers ACW
ACW Molded Case Circuit Breakers - High Breaking Capacity (UL)
Molded Case Circuit Breakers ACW
UPS - Modular
Bateria 12 V
Transformadores a Seco

Corredor Técnico e Sala de PDUs

Local destinado à distribuição refinada de energia para os racks e servidores. Os PDUs garantem controle, monitoramento e redundância, otimizando a gestão da energia e minimizando os riscos.

Painéis Elétricos

Sala dos Geradores

Todos os equipamentos de energia de um Data Center são essenciais para garantir alta disponibilidade das operações e minimizar o tempo de indisponibilidade.

Alternators for Generator Sets

Network Operations Center (NOC)

Data Center Infrastructure Management (DCIM) and Building Management Systems (BMS) enable monitoring and control of the data center, including storage capacity, network traffic, server performance, lighting, CCTV, air conditioning, as well as power and cooling systems.

WEG Motion Fleet Management

Data Hall (DH)

The main environment where servers and IT equipment are installed. Designed with advanced thermal control, electrical redundancy, and physical security, it is the heart of the digital operation of any data center.

image-not-available.jpg
Epoxy floor painting line
Electric Panels

Chilled Water Plant

All cooling equipment is essential for maintaining proper environmental conditions for the Data Center’s IT and telecommunications systems.

TTW01-QD Type Tested Assembly (TTA)

Fire Pump House

Fire protection equipment consists of tools and systems that help prevent, detect, and suppress fires in Data Centers.

TTW01-QD Type Tested Assembly (TTA)

Learn more about our solutions

Read File

Learn more about our success cases

WEG reinforces its presence in the Data Center market at DCD Connect Brasil 2026

WEG reinforces its presence in the Data Center market at DCD Connect Brasil 2026

Company presents its global portfolio and integrated solutions for one of the most strategic segments of the new digital infrastructure

WEG and Elea Data Centers Partner to Enhance High-Performance Infrastructure Focused on AI in Brazil

WEG and Elea Data Centers Partner to Enhance High-Performance Infrastructure Focused on AI in Brazil

The project involves supplying transformers to power Elea's 50 MW high-voltage site in São Paulo.

Eletrocentros

Transformadores e TFM

Câmeras WEG

Inversor de Frequência CFW 900

Sensor de Barramentos - WEG SCAN 200

Barramento Blindado

Motores WEG para Central de Água Gelada

Motores WEG para HVAC e CAG

Institucional

Want to learn more about our data center solutions?

I am a customer from Brazil

Talk to an expert

I am a customer from outside Brazil

Talk to an expert
WEG POLAND SP. Z O.O.
  • Ul. Za Górą 19, Post code: 32-050, Skawina / Pologne
  • Phone: Lukasz Grzybowski: +48 515 321 542 / Kamil Rygiel: +48 515 424 436
  • Email: wpl@weg.net
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
Préférence des cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.