• Calculate your energy savings
  1. Home
  2. Energy Efficiency - Solutions - Ball Mill

Ball Mills

Flexibility and productivity

Ball Mills are widely used in the ceramic and mining industries, where the grinding process requires strict grain size control.

WEG developed an efficient solution for this application, providing a reduction in electric energy consumption of up to 35%. The solution consists of a high-efficiency set: W22 Magnet IE4 Super Premium or W22 Magnet IE5 Ultra Premium motor driven by the CFW11 variable speed drive.

The motor speed control can be adjusted so as to optimize the grinding process, allowing greater contact between the balls as the material grain is reduced to the desired size.

Through this resource, the gains go beyond energy savings, including greater productivity with a shorter grinding cycle, operating flexibility with the same mill being able to process different materials and lower mechanical wear of the equipment.

Benefits

  • Savings of up to 35% and increased production.
  • Greater productivity due to shorter grinding time.
  • Greater operating flexibility due to adjustments of the grinding cycles according to the kind of product or raw material.
  • Reduced mechanical wear of the mill (internal walls and balls).

Know more about our solutions

WMagnet
Variable Speed Drive CFW11 Series

Know our Solutions

image-not-available.jpg
Read File

Conozca más sobre las novedades de WEG en Eficiencia Energética

WEG to Showcase Innovative Energy Solutions at Enlit Africa

WEG to Showcase Innovative Energy Solutions at Enlit Africa

Visit WEG at Stand B47 | CTICC Cape Town | 19–21 May 2026

WEG suministra BESS para contribuir a la estabilidad de la red eléctrica en Finlandia

WEG suministra BESS para contribuir a la estabilidad de la red eléctrica en Finlandia

La tecnología pasa a incorporar una solución híbrida que contribuye a la eficiencia energética

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring

Eficiencia energética y automatización: Móveis Videira moderniza filtro de mangas con solución WEG

Eficiencia energética y automatización: Móveis Videira moderniza filtro de mangas con solución WEG

El sector mueblero avanza en sostenibilidad con un ahorro promedio del 32% en el consumo de energía

WEG impulsa proyecto inteligente de bombeo solar en España

WEG impulsa proyecto inteligente de bombeo solar en España

Solución avanzada de convertidores de frecuencia ofrece eficiencia, autonomía y confiabilidad para sistemas modernos de riego

WEG amplía su cartera con pinturas en polvo para curado a baja temperatura

WEG amplía su cartera con pinturas en polvo para curado a baja temperatura

La solución satisface las demandas industriales de eficiencia energética, sostenibilidad y aplicación en sustratos sensibles al calor

WEG entrega solución integrada de Media Tensión para OEM minero en Turquía

WEG entrega solución integrada de Media Tensión para OEM minero en Turquía

Operación comercial liderada por WEG Türkiye refuerza la capacidad global de suministro con convertidor y motor MT fabricados dentro de la red internacional de producción de WEG

WEG reconoce a Empresa Eléctrica Agua Azul S.A. por la culminación exitosa del proyecto CH Potrero

WEG reconoce a Empresa Eléctrica Agua Azul S.A. por la culminación exitosa del proyecto CH Potrero

Con más de ocho años de operación confiable, la Central Hidroeléctrica Potrero confirma la solidez de la solución Water to Wire de WEG

WEG amplía su presencia en Turquía con automatización inteligente para robots autónomos de alimentación

WEG amplía su presencia en Turquía con automatización inteligente para robots autónomos de alimentación

Una nueva alianza en el sector de maquinaria agrícola aporta eficiencia, precisión e inteligencia a las operaciones ganaderas

WEG y DHTS - una alianza tecnológica que impulsa el rendimiento energético

WEG y DHTS - una alianza tecnológica que impulsa el rendimiento energético

En la industria del petróleo y gas, cada grado cuenta.

WEG suministra hidrogeneradores para operación en una nueva central hidroeléctrica en Turquía

WEG suministra hidrogeneradores para operación en una nueva central hidroeléctrica en Turquía

Equipos fabricados en la planta de Hosur serán aplicados en turbinas Francis y operarán sincronizados a la red para reforzar la generación renovable.

WEG suministra transformadores para proyecto solar en Colombia

WEG suministra transformadores para proyecto solar en Colombia

El proyecto refuerza la importancia de la innovación y del desarrollo de soluciones eficientes que contribuirán a la generación de energía limpia en Colombia.

WEG y Hermanos Cioccari impulsan la eficiencia energética y la sostenibilidad en la producción de caliza

WEG y Hermanos Cioccari impulsan la eficiencia energética y la sostenibilidad en la producción de caliza

La inversión continua en motores W22 Super Premium IR4 impulsa la reducción del consumo energético, aumenta la confiabilidad y garantiza mayor durabilidad en condiciones severas.

Eficiencia energética en el sector camaronero es ampliada con WEGmotion Drives

Eficiencia energética en el sector camaronero es ampliada con WEGmotion Drives

La electrificación de bombas de agua en fincas camaroneras permite el ahorro de energía y reducción de mantenimiento, reforzando la presencia de WEG en el mercado ecuatoriano.

WEG avanza en su Programa de Eficiencia Energética con la modernización de la Estamparía en Jaraguá do Sul.

WEG avanza en su Programa de Eficiencia Energética con la modernización de la Estamparía en Jaraguá do Sul.

De la modernización al rendimiento: cómo WEG redujo el consumo de energía en un 30%.

WEG ELECTRIC CORP. U.S. HEADQUARTERS
  • 6655 Sugarloaf Parkway
  • Duluth, GA 30097
  • Phone: 1-800-ASK-4WEG (275-4934)
Sobre WEG
  • Esto es WEG
  • WEG en Números
  • Historia
  • Directorio
  • Operaciones WEG
  • Innovación Tecnológica
  • Sostenibilidad
  • Nuestro negocio
  • Certificaciones
Productos
  • Motores Eléctricos
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Pinturas y Barnices
  • Repuestos
Soluciones
  • Petróleo & Gas
  • Navales
  • Siderurgia
  • Agua
  • Eficiencia Energetica
  • Energy
  • Agroindustria
  • Azúcar & Etanol
  • Minería
  • Papel & Celulosa
  • Vehículos Eléctricos
Contacto
  • Contáctenos
  • Donde Comprar
  • Asistentes Técnicos
  • Violación del Código de Ética