2. Digital Solutions - Motion Fleet Management

WEG Motion Fleet Management

Condition monitoring to your fleet

Developed to bring more practicality and agility in the operation, maintenance and management of industrial plants, the WEG Motion Fleet Management is the ideal solution to monitor and raise the availability of the industrial fleet. Based on “cloud computing” technology, asset monitoring can be followed at any time and from anywhere in the world.

With WEG Motion Fleet Management it is possible to know the operational status of electric motors, low and medium voltage variable speed drive and soft-starters, smart relay starting WEG(SRW), gearboxes, gearmotors, compressors, among other assets, which are applied in any type of industry or installation. Through periodic data collection and advanced data processing, both at the edge and in the cloud, valuable insights are generated. This way, it is possible to establish predictive maintenance plans, observing the operational condition of the fleet (condition-based maintenance). This approach reduces the number of unplanned stops, optimizes repair actions, and speeds up the decision making process for the operation and maintenance team. The end result is increased availability and reduced total cost of ownership (TCO) of the drive fleet.

Access the brochure and learn more

Learn more about our products

WEG Motor Scan - Gateway
WEG Motor Scan - Sensor

The Importance of Online Asset Monitoring

One of the main causes of lost productivity and profitability in an industry is unplanned production downtime. Most corrective maintenance events could be avoided if machine components and equipment were being monitored continuously (on-line monitoring).

The WEG Motion Fleet Management solution is a high-level tool for operation and maintenance staff to monitor and manage their fleet; o monitor and manage the drive fleet, through hardware for data acquisition, gateways for sending à cloud and software for data visualization and advanced analysis. With WEG Motion Fleet Management is possible to implement a predictive maintenance methodology, well orchestrated, and observing the operational condition of the asset.

Knowing the condition of the assets online contributes significantly to optimizing operational and maintenance resources, such as spare parts management, increased asset availability, and the reduction of (direct and indirect) costs. Additionally, approaches of this type contribute to the increase of asset lifetime, since, in general, a sudden failure results in stress and degradation of the mechanical and electrical elements of the equipment.

Main Features of WMFM Solution

  • Asset tree for organizing hierarchy (customer account, units, plants, assets) and measurement points;
  • Registration of equipment by type, with construction;
  • characteristics to determine failure frequencies and criticality
  • Bearing database for diagnostic support;
  • Visualization of assets on geographic maps, in an asset tree and multi-level navigation;
  • On-demand and periodic reports on equipment, assets and plant operation;
  • WEGsense®: technology to detect incipient mechanical failures;
  • WEGsync®: technology for multi-sensor synchronous measurement for structural vibration analysis;
  • Customization of tolerances for temperature, global multipoint vibration and spectral band to generate alerts and notifications;
  • Daily notifications of assets in alert and/or critical state (via e-mail);
  • Backup of parameters of AC drives, soft-starters and intelligent relays;
  • Module for analyzing vibration signals, in spectral mode and in the time domain, to perform diagnostics;
  • Maintenance module with CMMS (computerized maintenance management system) functionalities for creating and managing management of maintenance orders, execution resources and planning;
  • WEGscan application for sensor activation, instantaneous measurements and ODS (Operating Deflection Shape) analysis;
  • WEG Digital Notify application integrated with the Maintenance Module to speed up the flow of information to the team;
  • Specialist modules with Analytics and Artificial Intelligence for autonomous fault diagnosis;
  • Exchange modules for integration (via REST API) of data with other platforms and solutions.

 

 

 Advantages and Benefits of the WMFM Solution

  • Monitoring of various types of equipment, assets and plants in a single environment;
  • Ecosystem in constant development, both hardware and software;
  • Solution integrated with WEGscans, dedicated and robust hardware for the acquisition of application data;
  • Data processing at the edge and in the cloud, enabling advanced diagnostics;
  • Ready-to-use solution, suitable for a wide variety of equipment and assets, just register the WEGscan in the application and use it;
  • Enables maintenance management based on the operational condition of the assets;
  • Flexible solution available to service providers;
  • Technology to enable the reduction of the plant's operational cost (TCO, Total Cost of Ownership);
  • Multilanguage solution and available globally.

Structure

WEG Motion Fleet Management is a modular solution, with a flexible, layer-based structure that adapts to customers' needs. Assets.

Assets

WEG Motion Fleet Management allows on-line monitoring of low and medium voltage motors and drives, as well as gearboxes, gearmotors, compressors, pumps and fans/exhausters.

Scan

WEG Scans and Gateways are hardware responsible for data collection and connectivity of assets to the WEG cloud server, which hosts the WEG Motion Fleet Management application. To monitor the motors, the WEG Motor Scan and Gateway Cassia X1000 is applied, the data upload can be via gateway or smartphone. As for the low or medium voltage drives, the data upload is performed by the WEG Drive Scan.

 

Management Layer

The Management layer of the WEG Motion Fleet Management application receives data from the WEG Scans and allows the exploration of the functionalities present in the solution. Remember that the solution is constantly improving and new features will be frequently incorporated into the solution. Additionally, users can complement their experience with the Specialist and Exchange modules. They can access the system from anywhere via the Internet whenever a subscription plan is available, which is annual.

Users can view information related to the monitored assets, such as:

  • Asset operational condition information (normal, alert or critical);
  • Operating parameters such as:
    • Rotation;
    • Temperature;
    • Vibration;
    • Power;
    • Consumption;
    • Current;
    • Voltage;
  • Operation History;
  • Failures/Events and interventions;
  • Configurable alerts and notifications.

Diagnostics & Integration

With active subscriptions to the WEG Motion Fleet Management layer, users can complement their experience with subscriptions to specific modules such as WEG Specialist and WEG Exchange.

 

 

Specialist Module

The Specialist module applies algorithms specially developed by WEG for advanced data analysis, by means of Machine Learning and Artificial Intelligence. These algorithms are applied to the data collected by WEG Scans and thus generate useful information, something essential for efficient fleet management. As is the case of WEG Motor Specialist, which has a sub-module for diagnosing mechanical failure and another for evaluating the engine's energy consumption. Both functionalities were developed by WEG's team of specialists and were validated in the company's laboratories.

These advanced analysis algorithms observe and learn the patterns and operating deviations of the monitored electric motor, generating failure indicators for unbalancing, misalignment, rolling (advanced failure) and external vibration. This type of information is very useful for operation and maintenance staff, as it aids in decision making, speeds up the repair process, and minimizes unscheduled downtime. In order to use the Specialist layer, the respective asset(s) must have an active WEG Motion Fleet Management subscription. Both subscriptions are annual and per asset.

Exchange Module

The Exchange module allows the customer to integrate the information collected and present in WEG Motion Fleet Management in its own management system and/or platforms. Through periodic and automatic data requests of the Web Service REST type, the WEG Motion Fleet Management data is sent to the customer's system or a third party system. To use the Exchange layer, the respective asset(s) must have an active Management layer subscription. Exchange subscriptions are annual and per data packet.

 

 

WEG Drive Scan

Developed to connect low voltage inverters to WEG Motion Fleet Management, the WEG Drive Scan line periodically collects and transmits important data from the inverters, allowing monitoring to be done at any time and from anywhere in the world.

Access the catalog and learn more.

KNOW MORE

WEG Motor Scan® + Specialist

WEG Motor Scan® is the monitoring solution for total control of the manufacturing plant, ensuring, via predictive analysis, the level of excellence in the performance of electric motors and other equipment. With it, data is extracted and sent to the cloud, allowing preventive actions and avoiding risks of production stoppage. The industry will never be the same again!

Access the catalog and know more.

KNOW MORE

Are you in doubt?

Check out the most frequently asked questions.

On what motors can the WEG Motor Scan be installed?

For better a performance of the diagnostics tools, the WEG Motor Scan should be installed on WEG induction motors of the W21, W22, W50 and HGF lines on IEC 63 to 450 or equivalent NEMA frames. Installation on motors from other manufacturers is not forbidden; however, the nameplate data must be entered manually, and diagnostics tools may have limitations. More details are found in the mechanical installation manual: https://static.weg.net/medias/downloadcenter/h33/h99/WEG-motor-scan-mechanical-installation-manual-10008443215-pt-en-es.pdf.

Can the WEG Motor Scan be installed on motors driven by variable speed drives?

Yes. The user must enable the “Connected to a variable speed drive” function in the WEG Motor Scan application during the configuration.

Is the WEG Motor Scan able to operate in hazardous areas?

Yes. The sensor is certified for use in hazardous areas. Check the declaration of conformity for details at: https://static.weg.net/medias/downloadcenter/h7c/h01/WEG-motor-scan-EU-declaration-of-conformity-10008491657-en.pdf.

Does the WEG Motor Scan monitor the motor in real time?

The WEG Motor Scan performs periodic measurements (vibration once per hour and temperature/running time every 10 minutes). Data should be sent to the MFM software to be available for analysis and alert transmission, which can be done through data collection with the app or automatically through the gateway.

Can I install more than one WEG Motor Scan per motor?

Yes. There are no restrictions on installation and configuration.

  • 1
  • 2
  • 3
  • 4
  • ...
  • 12

Know more about WEG news on Industry 4.0

WEG supplies WEGscan100 smart sensors for desalination plant in Barbados

WEG supplies WEGscan100 smart sensors for desalination plant in Barbados

Online monitoring technology contributes to predictive maintenance and greater operational reliability.

WEG supplies WEGScan100 smart sensors for desalination plant in the Caribbean

WEG supplies WEGScan100 smart sensors for desalination plant in the Caribbean

WEG’s predictive monitoring technology reaches a major facility in Barbados and raises the level of operational control

WEG and Nova SMAR Sign Memorandum of Understanding (MoU) to Accelerate the Development of Open Technologies for Industrial Process Automation Systems

WEG and Nova SMAR Sign Memorandum of Understanding (MoU) to Accelerate the Development of Open Technologies for Industrial Process Automation Systems

The partnership aims to develop interoperable components, portable software, and interchangeable hardware to provide cost savings and more freedom of choice to the industry

WEG advances in the programmable controllers market and launches the PLC410

WEG advances in the programmable controllers market and launches the PLC410

Launch marks technological evolution since the launch of the PLC500

WEG Portugal supplies 28 motors for DS SMITH's innovation and renovation project

WEG Portugal supplies 28 motors for DS SMITH's innovation and renovation project

The motors were manufactured at WEG facilities in Portugal.

WEG acquires total shares of BirminD

WEG acquires total shares of BirminD

Acquisition is part of the Company's strategy to grow the digital business for industrial optimization solutions

WEG will present Industry 4.0 solutions during International Fair in São Paulo

WEG will present Industry 4.0 solutions during International Fair in São Paulo

Event will take place from July 18th to 21st in São Paulo, Brazil

WEG expands PLC500 controller platform and releases models focused on Motion Control and Edge Computing

WEG expands PLC500 controller platform and releases models focused on Motion Control and Edge Computing

This controller has a powerful processing system and can operate up to 32 axes —real and virtual, simple or interpolated

WEG launches autonomous mobile robot to optimize manufacturing operations and production logistics in the industry

WEG launches autonomous mobile robot to optimize manufacturing operations and production logistics in the industry

New product increases the scope of WEG solutions for the industry 4.0

WEG expands partnership with Indumak to supply the PLC500

WEG expands partnership with Indumak to supply the PLC500

The PLC500 is responsible for the logic of operation of Indumak’s packaging and bagging machines

One of the largest chemical industries in the world, adopts WEG digital solutions for smarter management of its factories

One of the largest chemical industries in the world, adopts WEG digital solutions for smarter management of its factories

The WEG Motion Fleet Management solution was selected for intelligent management and online monitoring of critical industrial assets

WEG supports USP Laboratory that integrates the International Association of Learning Factories

WEG supports USP Laboratory that integrates the International Association of Learning Factories

This partnership will allow the international exchange of working groups, best teaching practices and the development of new technologies for the digitization of manufacturing

WEG supplies Vertical High Thrust motors for North American corporation

WEG supplies Vertical High Thrust motors for North American corporation

51 motors from the new line are used in pumps at a new steel plant in the United States

WEG releases new CFW900 Variable Speed Drive

WEG releases new CFW900 Variable Speed Drive

The CFW900 VSD is the most innovative product for driving and controlling motors in industrial machines and processes.

Gear Scan amplia gama de soluções para a Indústria 4.0

Gear Scan amplia gama de soluções para a Indústria 4.0

Novo sensor permite monitoramento em tempo real para redutores WEG-CESTARI

A new way to combine people, business, technology and efficiency

Access our sandbox for free and see how digital transformation is impacting industrial markets and revolutionizing the way we produce.

KNOW MORE
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net