• Calculate your energy savings
  1. Home
  2. Energy Efficiency - Solutions - Extruder

Extruder

Lower costs and higher efficiency

Plastic extruders are machines for forming plastic polymers into specific shapes according to the die used. The material is moved by means of a thread driven by an electric motor coupled to a gearbox, since the speed for plastic forming is very low, demanding a high torque.

As many machines still in operation are old, the use of direct current motors for this application is very common, since they were an efficient way to control speed in the past.

WEG solution to save electric energy consists of replacing direct current motors by high-efficiency permanent-magnet motors. W22 Wmagnet driven by CFW11 variable speed drives. In addition to energy savings, this set provides lower maintenance costs, since frequent maintenance procedures, such as electric brush and air filter replacement, are unnecessary

Benefits

  • Electric energy savings of up to 30%.
  • Easy implantation with few impacts on the production system and extruder.
  • Lower maintenance costs.
  • Greater uniformity in the extrusion process.
  • Better quality of the extruded product.
  • Extendable to other direct current driving systems.

Know our Solutions

image-not-available.jpg
Read File

Conozca más sobre las novedades de WEG en Eficiencia Energética

WEG to Showcase Innovative Energy Solutions at Enlit Africa

WEG to Showcase Innovative Energy Solutions at Enlit Africa

Visit WEG at Stand B47 | CTICC Cape Town | 19–21 May 2026

WEG suministra BESS para contribuir a la estabilidad de la red eléctrica en Finlandia

WEG suministra BESS para contribuir a la estabilidad de la red eléctrica en Finlandia

La tecnología pasa a incorporar una solución híbrida que contribuye a la eficiencia energética

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring

Eficiencia energética y automatización: Móveis Videira moderniza filtro de mangas con solución WEG

Eficiencia energética y automatización: Móveis Videira moderniza filtro de mangas con solución WEG

El sector mueblero avanza en sostenibilidad con un ahorro promedio del 32% en el consumo de energía

WEG impulsa proyecto inteligente de bombeo solar en España

WEG impulsa proyecto inteligente de bombeo solar en España

Solución avanzada de convertidores de frecuencia ofrece eficiencia, autonomía y confiabilidad para sistemas modernos de riego

WEG amplía su cartera con pinturas en polvo para curado a baja temperatura

WEG amplía su cartera con pinturas en polvo para curado a baja temperatura

La solución satisface las demandas industriales de eficiencia energética, sostenibilidad y aplicación en sustratos sensibles al calor

WEG reconoce a Empresa Eléctrica Agua Azul S.A. por la culminación exitosa del proyecto CH Potrero

WEG reconoce a Empresa Eléctrica Agua Azul S.A. por la culminación exitosa del proyecto CH Potrero

Con más de ocho años de operación confiable, la Central Hidroeléctrica Potrero confirma la solidez de la solución Water to Wire de WEG

WEG amplía su presencia en Turquía con automatización inteligente para robots autónomos de alimentación

WEG amplía su presencia en Turquía con automatización inteligente para robots autónomos de alimentación

Una nueva alianza en el sector de maquinaria agrícola aporta eficiencia, precisión e inteligencia a las operaciones ganaderas

WEG y DHTS - una alianza tecnológica que impulsa el rendimiento energético

WEG y DHTS - una alianza tecnológica que impulsa el rendimiento energético

En la industria del petróleo y gas, cada grado cuenta.

WEG suministra hidrogeneradores para operación en una nueva central hidroeléctrica en Turquía

WEG suministra hidrogeneradores para operación en una nueva central hidroeléctrica en Turquía

Equipos fabricados en la planta de Hosur serán aplicados en turbinas Francis y operarán sincronizados a la red para reforzar la generación renovable.

WEG suministra transformadores para proyecto solar en Colombia

WEG suministra transformadores para proyecto solar en Colombia

El proyecto refuerza la importancia de la innovación y del desarrollo de soluciones eficientes que contribuirán a la generación de energía limpia en Colombia.

WEG y Hermanos Cioccari impulsan la eficiencia energética y la sostenibilidad en la producción de caliza

WEG y Hermanos Cioccari impulsan la eficiencia energética y la sostenibilidad en la producción de caliza

La inversión continua en motores W22 Super Premium IR4 impulsa la reducción del consumo energético, aumenta la confiabilidad y garantiza mayor durabilidad en condiciones severas.

Eficiencia energética en el sector camaronero es ampliada con WEGmotion Drives

Eficiencia energética en el sector camaronero es ampliada con WEGmotion Drives

La electrificación de bombas de agua en fincas camaroneras permite el ahorro de energía y reducción de mantenimiento, reforzando la presencia de WEG en el mercado ecuatoriano.

WEG avanza en su Programa de Eficiencia Energética con la modernización de la Estamparía en Jaraguá do Sul.

WEG avanza en su Programa de Eficiencia Energética con la modernización de la Estamparía en Jaraguá do Sul.

De la modernización al rendimiento: cómo WEG redujo el consumo de energía en un 30%.

WEG equipa la embarcación “Saúde Conectada Sesi”, entregada durante la COP30

WEG equipa la embarcación “Saúde Conectada Sesi”, entregada durante la COP30

Proyecto une tecnología y sostenibilidad para atender a trabajadores de la industria y comunidades ribereñas de la Amazonía

WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Australia
  • Phone: + 61 3 9765 4600
  • Email: info-au@weg.net
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
  • Saneamiento