• Cybersecurity
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
  • Calculez vos économies d’énergie
  1. Page d’accueil
  2. Efficacité Énergétique - Solutions - Filtre à Manche

Bag Filter

Efficiency and Productivity

Many industrial processes generate particles or gases which jeopardize the quality of the environment, product and even the workers' safety. The bag filter is designed to solve this common problem in the industry. Intake devices draw the air, which is taken to the filtering system where the particles are retained in the filtering elements, and the air is then returned to the atmosphere in compliance with the environmental legislation.

WEG solution consists of a high-efficiency set: W22 Magnet IR4 Super Premium motor and CFW11 variable speed drive, which reduce electric energy consumption in up to 60%. Such reduction is only possible because of the high efficiency of the W22 Magnet IR4 Super Premium motor combined with the control provided by the CFW11, which adjusts the speed according to the application requirements.

The motors with permanent magnets of the W22 Magnet IR4 Super Premium line enable this reduction to very low values due to their broad speed range, which makes the use of forced ventilation unnecessary.

Benefits

  • Electric energy savings of up to 60%.
  • Easy implantation with few impacts on the production system.
  • Extendable to other exhaust systems.
  • Reduction of compressed air consumption.
  • Longer life of filtering elements.
  • Reduced wear of the pipes.

 

Know our Solutions

image-not-available.jpg
Read File

Découvrez les nouveautés WEG en matière d'efficacité énergétique

WEG Implements Energy Efficiency Project in Mexico’s Factory

WEG Implements Energy Efficiency Project in Mexico’s Factory

The Foundry operates with responsible environmental management and high technology

WEG delivers custom-engineered medium-voltage motor for carbon capture project at the Port of Rotterdam

WEG delivers custom-engineered medium-voltage motor for carbon capture project at the Port of Rotterdam

Custom W50 motor combines compact design, IE4 efficiency and high reliability to support one of Europe's largest carbon capture initiatives

WEG-CESTARI Gearmotors contribute to more sustainable and efficient processes in the Brazilian Steel Industry

WEG-CESTARI Gearmotors contribute to more sustainable and efficient processes in the Brazilian Steel Industry

With high-efficiency technology and interchangeable solutions, gear reducers help reduce costs, increase operational availability, and improve sustainability in steel production.

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

Project carried out at a beverage industry distribution center increases electrical system reliability and reinforces the plant’s operational safety

WEG Transformers Expand Power Supply Capacity in Recife, Brazil

WEG Transformers Expand Power Supply Capacity in Recife, Brazil

The project was part of the transmission network reinforcement plan authorized by ANEEL and included the complete modernization of the substation infrastructure

WEG to Showcase Innovative Energy Solutions at Enlit Africa

WEG to Showcase Innovative Energy Solutions at Enlit Africa

Visit WEG at Stand B47 | CTICC Cape Town | 19–21 May 2026

WEG supplies BESS to support power grid stability in Finland

WEG supplies BESS to support power grid stability in Finland

Technology now incorporates a hybrid solution that contributes to energy efficiency

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Furniture industry advances in sustainability with an average 32% reduction in energy consumption

WEG Drives Power Smart Solar Pumping Project in Spain

WEG Drives Power Smart Solar Pumping Project in Spain

Advanced frequency drive solution delivers efficiency, autonomy and reliability for modern irrigation systems

WEG expands portfolio with powder coating for low-temperature curing

WEG expands portfolio with powder coating for low-temperature curing

Solution meets industrial demands for energy efficiency, sustainability and application on heat-sensitive substrates

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

With more than eight years of reliable operation, the Potrero Hydroelectric Power Plant confirms the robustness of WEG’s Water to Wire solution

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

A new partnership in the agricultural machinery sector brings efficiency, precision and intelligence to livestock operations

WEG et DHTS – Une alliance technologique au service de la performance énergétique

WEG et DHTS – Une alliance technologique au service de la performance énergétique

Dans l’industrie pétrolière et gazière, chaque degré compte.

WEG supplies hydrogenerators for operation in a new hydroelectric power plant in Türkiye

WEG supplies hydrogenerators for operation in a new hydroelectric power plant in Türkiye

Equipment produced at the Hosur factory will be applied in Francis turbines and will operate synchronized to the grid to reinforce renewable generation

WEG ALGÉRIE
  • Villa 23, Cité Saidi Ahmed si-caad, Bordj El Kiffan ALGER / Algérie
  • Téléphone*: +213 (0) 23 97 46 78 / +213 770 88 11 79
  • E-mail*: info-dz@weg.net
A propos de WEG
  • C'est WEG
  • WEG en chiffres
  • Histoire
  • Management
  • Implantations WEG
  • Innovation Technologique
  • Durabilité
  • Nos Activités
  • Certifications
Produits
  • Moteurs Électriques
  • Réducteurs et Motoréducteurs
  • Production, Transmission et Distribution
  • Drives
  • Contrôle
  • Automatismes Industriels
  • Conectivity and Monitoring Devices
  • Armoires Électriques
  • Peintures et Vernis
  • Pièces de Rechange
Solutions
  • Oil & Gas
  • Marine
  • Sidérurgique
  • Eau
  • Efficacité Énergétique
  • Energie
  • Agriculture
  • Sucre et Éthanol
  • Minière
  • Pâte à Papier
  • Mobilité Électrique
Liens Rapides
  • Stock

Support
  • Contactez-nous
  • Où Acheter
  • Service Après-vente
  • Violation du code d'éthique