WEG, a leading global manufacturer of electrical and electronic equipment, introduces the W30Slim Smart EC, an electric motor with an integrated drive and self-cooled system (TEFC), setting a new performance benchmark for applications such as data centers, refrigeration systems, commercial HVAC and air movement, while also being ready to operate in pumping systems and more.

Standing out in the 1.5 to 10 hp (1.1 to 7.5 kW) power range, the W30Slim Smart EC takes its place as the most compact, lightweight and efficient motor in its category, among the most advanced technologies available on the market. This innovative solution redefines the standards of efficiency and robustness, making it the ideal choice for equipment manufacturers who demand maximum reliability and operational availability, such as in data centers and critical ventilation systems.

Exceptional performance and technological innovation

Designed to exceed the highest global efficiency standards, the W30Slim Smart EC combines a robust mechanical construction with cutting-edge technology. Its ultra-compact structure features the shortest axial length in its category (only 6.8 in / 175 mm), optimizing space utilization in installations, reducing weight and simplifying logistics in air handling system assembly. 

Self-cooled system and precise control

Its innovative self-cooled system (TEFC) ensures the motor operates independently of the system’s airflow, maintaining optimal thermal performance even in environments with limited or no air circulation. The integrated drive delivers precise speed control, easy installation, and operational safety, with multiple built-in protections to guarantee continuous operation.

Robustness and versatility for demanding applications

With a protection class up to IP66 on both motor and integrated drive, the W30Slim Smart EC is highly resistant to dust and water jets, making it suitable for the most challenging and severe operating conditions.

Its structure is optimized for maximum versatility, offering multiple mounting options and ensuring easy integration with different systems and equipment.

The future of industry is here

The W30Slim Smart EC is more than just a motor. It is a smart, forward-looking solution, combining embedded intelligence, versatility and reliability.

It was developed to meet both current and future challenges of the most demanding industries, delivering unmatched energy efficiency and driving the continuous evolution of the global market.

W30Slim Smart EC. Exceptional performance, versatile application.