• Preparation
  • Sugarcane Mill
  • Energy Generation and Cogeneration
  • Process
  • Automation Systems
  • Coatings
  • Services
  1. Home
  2. Sugar & Ethanol - Automation Systems

Automation Systems

With thirty years of experience as system integrator, developing software applications for PLCs and supervisory applications, WEG counts on a solid team of engineers and specialists in automation for Sugar & Alcohol plants, from the instrumentation project to the development of supervision and control systems, with a high level of integration between the different levels of process control and automation.

Remote Operations and Maintenance

Using resources of remote connection via internet, in a safe and quick way, maintenance and operations of the plant are carried out at with reduced costs.

Supervision and Control of Steam and Energy Production (Turbogenerator and Boiler)

WEG automation systems for the electrical sector covers the whole cycle for energy generation: transportation control and biomass preparation, automatic boiler control, as well as automatic operation of the turbine and generator. Currently, hundreds of projects in the energy sector are in operation with WEG control systems.

  • Full automation of biomass and gas boilers
  • Automatic control of energy import and export 
  • Full monitoring of steam turbines
  • Automatic control of gas and diesel oil burners 
  • Integration of the water treatment system and biomass yard
  • Integration of the medium voltage cubicles with high performance networks
  • Process variable control by means of PID algorithms and advanced control

Supervision and Control of the Sugarcane Mill and Diffuser

  • Speed synchronism between rolls
  • Load distribution control
  • Supervision of the auxiliary systems
  • Cascade control for the level of the three-roll mills
  • Local operation and supervision via HMI
  • Automatic control for imbibition
  • Production totalizers and indicators

Process Supervision and Control

Full automation solution for the whole process of Sugar & Ethanol production, from the instrumentation project to the development of the supervision and control system. Through specialists in the sector, the solution provides high integration between the different levels of process control and automation.

The automation focused on the needs of each customer allows the creation of integrated and customized systems, simplifying the operation and maintenance of the plant.

See more cases

Costa Bioenergia factory, in Umuarama, Parana.

Watch the video

Solutions

Soluções para Automação de Sistemas

Know more

Saiba mais sobre as novidades da WEG em Açúcar e Etanol.

WEG realiza manutenção emergencial em gerador do setor sucroenergético com entrega em tempo recorde

WEG realiza manutenção emergencial em gerador do setor sucroenergético com entrega em tempo recorde

Serviços especializados executados durante a entressafra reforçam a confiabilidade operacional de equipamento estratégico para cogeração de energia

WEG-CESTARI fornece redutor WCG50 à usina de açúcar e etanol, garantindo mais robustez e segurança no processo entre moendas

WEG-CESTARI fornece redutor WCG50 à usina de açúcar e etanol, garantindo mais robustez e segurança no processo entre moendas

Substituição de equipamento antigo da linha de produção proporciona confiabilidade, padronização de componentes e maior vida útil ao acionamento

Soluções WEGmotion Drives fornecidas para a África

Soluções WEGmotion Drives fornecidas para a África

Pacote integrado irá acionar um moinho de açúcar em uma empresa do setor sucroenergético

WEG fornece soluções para usina de açúcar e etanol na Colômbia

WEG fornece soluções para usina de açúcar e etanol na Colômbia

Os equipamentos garantem uma forte presença da empresa no mercado açucareiro

WEG fornece pacote Motion Drives para indústria de tequila no México

WEG fornece pacote Motion Drives para indústria de tequila no México

O pacote integrado garante a eficiência dos processos, contribuindo para maior economia operacional na indústria de alimentos e bebidas

Gerador WEG contribui para expansão de usina do setor de açúcar e etanol

Gerador WEG contribui para expansão de usina do setor de açúcar e etanol

A companhia forneceu uma solução customizada para atender a necessidade do cliente

WEG fornece gerador sob medida para expansão de usina de produção de etanol de milho na América do Sul

WEG fornece gerador sob medida para expansão de usina de produção de etanol de milho na América do Sul

Solução foi projetada para substituir o antigo equipamento visando maior potência e desempenho para a planta

WEG presente na Fenasucro e Agrocana com soluções voltadas para o setor

WEG presente na Fenasucro e Agrocana com soluções voltadas para o setor

Feira acontece de 15 a 18 de agosto, no Centro de Eventos Zanini, em Sertãozinho (SP)

Soluções WEG equipam mais duas usinas de açúcar e etanol no Brasil

Soluções WEG equipam mais duas usinas de açúcar e etanol no Brasil

Os motores de anéis garantirão maior confiabilidade ao processo e menor impacto ao sistema elétrico durante a partida do equipamento

WEG realiza novo fornecimento de acionamentos mecânicos para Usina Batatais

WEG realiza novo fornecimento de acionamentos mecânicos para Usina Batatais

As soluções contribuem para modernização das moendas da usina permitindo mais produtividade e eficiência na operação

WEG participa de ampliação da capacidade de moagem de usina

WEG participa de ampliação da capacidade de moagem de usina

Equipamentos fornecidos acionarão processo de preparo da cana, picador e desfibrador

WEG fornece um dos maiores equipamentos de geração de energia elétrica do Brasil para o setor sucroenergético

WEG fornece um dos maiores equipamentos de geração de energia elétrica do Brasil para o setor sucroenergético

Usina Cerradão potencializa a sua geração de energia elétrica com um dos maiores equipamentos do setor no Brasil.

Redutores Planetários WEG se destacam no mercado africano

Redutores Planetários WEG se destacam no mercado africano

Algumas unidades estão operando com sucesso em usinas de açúcar no Zimbábue e em Angola.

Turbina possibilita ganho de 13% em geração de energia

Turbina possibilita ganho de 13% em geração de energia

O novo equipamento utiliza a mesma quantidade de vapor para a geração adicional de 3,0 MW/h

Solução WEG modernizará moenda que trabalha em rotação máxima de 14 rpm

Solução WEG modernizará moenda que trabalha em rotação máxima de 14 rpm

A substituição dos acionamentos tradicionais por esta solução WEG reduzirá custos de manutenção, aumentará a disponibilidade operacional além da segurança e maior facilidade durante operação.

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / México
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net