• Calculez vos économies d’énergie
  1. Page d’accueil
  2. Efficacité Énergétique - Solutions - Tour de Refroidissement

Cooling Tower

Electric energy and water savings

Cooling towers are commonly used in the industry to supply cooled water for different industrial processes. The variation in their operating conditions enables the system automation, quite accessible to any application and with great reduction of operating costs.

The solution consists of a high-efficiency set: W22 IE3 Premium or W22 IE4 Super Premium motor and CFW701 HVAC variable speed drive, which, when properly sized, provide a reduction of up to 80% of electric energy consumption and average savings of 22% in water per year. The solution also offers an exclusive WEG software which replaces temperature controllers and PLCs, with direct control by means of the variable speed drive.

The solution automatizes the system, varying the speed of the tower fans according to the process requirements and ambient temperature. Variable production or seasonability of local ambient temperature demand different cooling capacities automatically adjusted by the solution.

Furthermore, the speed variation control may reduce water evaporation and consequently cut down water consumption.

Benefits

  • Electric energy savings of up to 80%.
  • Easy implantation.
  • Applicable to any cooling tower model that uses fans.
  • 22% of average water savings a year.

Watch our videos

Follow us on YouTube

Know our Solutions

image-not-available.jpg
Read File

Découvrez les nouveautés WEG en matière d'efficacité énergétique

Hübner ensures more energy efficiency with WEG

Hübner ensures more energy efficiency with WEG

WEG equipment was installed on the Cooling Tower

Energy Efficiency Projects at Karsten Manufacturing Plant

Energy Efficiency Projects at Karsten Manufacturing Plant

Textile company in Brazil increases performance with WEG equipment

WEG collaborates with Mafresa to make cold production energy savings with permanent magnets motor W22 Magnet

WEG collaborates with Mafresa to make cold production energy savings with permanent magnets motor W22 Magnet

The company, one of the largest producers of Iberian pork products in Extremadura (Spain), have an estimated annual savings in cold production energy costs around EUR 27,000.

Mass savings of energy and water consumption at Embraco

Mass savings of energy and water consumption at Embraco

WEG energy efficient solution reduces Embraco´s energy consumption in fans by 56%, pumps by 39%, and cooling tower water by 11%.

WEG awarded again for supplying products to infrastructure construction projects

WEG awarded again for supplying products to infrastructure construction projects

For the third consecutive year the company is among the winners of the SMACNA Highlights of the Year Award.

WEG to Showcase Innovative Power and Energy Solutions at AMEU Annual Convention 2026

WEG to Showcase Innovative Power and Energy Solutions at AMEU Annual Convention 2026

Visit WEG at Stand 10 & 11 | The Ranch Resort, Polokwane | 4–7 October 2026

WEG Provides a Complete Solution for a Biomass Cogeneration Project in Colombia’s Food Industry

WEG Provides a Complete Solution for a Biomass Cogeneration Project in Colombia’s Food Industry

The project uses rice husks to generate energy for on-site consumption and reinforces the benefits of the circular economy and energy efficiency in the industry

WEG delivers custom-engineered medium-voltage motor for carbon capture project at the Port of Rotterdam

WEG delivers custom-engineered medium-voltage motor for carbon capture project at the Port of Rotterdam

Custom W50 motor combines compact design, IE4 efficiency and high reliability to support one of Europe's largest carbon capture initiatives

WEG-CESTARI Gearmotors contribute to more sustainable and efficient processes in the Brazilian Steel Industry

WEG-CESTARI Gearmotors contribute to more sustainable and efficient processes in the Brazilian Steel Industry

With high-efficiency technology and interchangeable solutions, gear reducers help reduce costs, increase operational availability, and improve sustainability in steel production.

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

Project carried out at a beverage industry distribution center increases electrical system reliability and reinforces the plant’s operational safety

WEG Transformers Expand Power Supply Capacity in Recife, Brazil

WEG Transformers Expand Power Supply Capacity in Recife, Brazil

The project was part of the transmission network reinforcement plan authorized by ANEEL and included the complete modernization of the substation infrastructure

WEG to Showcase Innovative Energy Solutions at Enlit Africa

WEG to Showcase Innovative Energy Solutions at Enlit Africa

Visit WEG at Stand B47 | CTICC Cape Town | 19–21 May 2026

WEG supplies BESS to support power grid stability in Finland

WEG supplies BESS to support power grid stability in Finland

Technology now incorporates a hybrid solution that contributes to energy efficiency

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Furniture industry advances in sustainability with an average 32% reduction in energy consumption

WEG S.A
À WEG
  • Voilà weg
  • WEG en chiffres
  • Histoire
  • Management
  • Opérations WEG