• Operation and Maintenance
  1. Home
  2. Wind Power Solutions

Advanced manufacturing and integrated O&M excellence for wind turbines

WEG combines advanced manufacturing technology and operational expertise to set the industry benchmark for performance and reliability.

Our dedicated team of skilled engineers and technicians delivers a full suite of services - from commissioning and start-up to operation, maintenance, and specialized repairs - ensuring your turbines operate with maximum availability and efficiency.

Backed by a strong presence in the United States, WEG provides technical depth, flexibility and dependable support to safeguard your assets’ efficiency and operational lifespan.

Partner with WEG to maintain peak performance, extend turbine lifetime, and deliver lasting value across your wind energy operations.

Operation

WEG performs round-the-clock (24/7) fleet monitoring through a dedicated digital platform, enabling effective asset management and real-time asset oversight to ensure equipment reliability.

Our advanced platform integrates machine learning and artificial intelligence for early anomaly detection, predictive diagnostics and automated workflows for seamless execution. Ongoing upgrades and robust data-driven insights drive continuous improvement, ensuring that all defined Key Performance Indicators are consistently met or exceeded.

That’s how WEG safeguards superior turbine availability and consistent performance.

Maintenance

WEG designs customized annual preventive maintenance schedules in close collaboration with each customer to minimize impacts on energy production.

By leveraging artificial intelligence and advanced analytics, we proactively identify and address maintenance needs, enabling early diagnostics and timely corrective actions that maximize turbine uptime and prevent energy production losses.

Our service capabilities range from routine preventive maintenance to complex corrective repairs, supported by custom tools, tailored proprietary procedures, and strong collaboration with local partners for agile and high-quality service.

Scope

WEG provides specialized technical services for the operation and maintenance of wind turbines and SCADA system.

Our O&M Services are available in two core packages, summarized below.

WEG also offers the flexibility to customize service scopes, ensuring alignment with each customer’s unique operational goals, requirements and preferences.

Saiba mais sobre as novidades da WEG em Energia Eólica

Parceria inovadora entre WEG, Petrobras e Statkraft coloca em operação o maior aerogerador onshore das Américas

Parceria inovadora entre WEG, Petrobras e Statkraft coloca em operação o maior aerogerador onshore das Américas

Projeto de modernização do Complexo de Brotas de Macaúbas ampliará eficiência e reforçará pioneirismo do empreendimento com equipamento de 7MW de potência instalada

WEG e Statkraft assinam parceria para implantação do maior aerogerador onshore produzido no Brasil

WEG e Statkraft assinam parceria para implantação do maior aerogerador onshore produzido no Brasil

Parceria promoverá a instalação de um aerogerador no Complexo Eólico Brotas de Macaúbas, na Bahia

WEG e Petrobras firmam parceria para desenvolvimento do maior aerogerador de energia eólica do país

WEG e Petrobras firmam parceria para desenvolvimento do maior aerogerador de energia eólica do país

Equipamento terá potência de 7 MW e será o primeiro desse porte no Brasil

WEG fornece motores para bancada de testes para validar tecnologia de aerogeradores na Bélgica

WEG fornece motores para bancada de testes para validar tecnologia de aerogeradores na Bélgica

Equipamentos farão parte da maior e mais potente bancada de teste de trem de força e caixa de engrenagens do mundo

WEG anuncia acordo com a 2W Ecobank para autoprodução de energia eólica

WEG anuncia acordo com a 2W Ecobank para autoprodução de energia eólica

Iniciativa vai garantir abastecimento de energia renovável em cinco localidades da Companhia no Brasil

WEG e Alupar fecham acordo para autoprodução de energia eólica

WEG e Alupar fecham acordo para autoprodução de energia eólica

Projeto reforçará a segurança energética de quatro plantas industriais e o compromisso da Companhia com a sustentabilidade

Transformadores e Reatores WEG são fornecidos para parque eólico no norte da Colômbia

Transformadores e Reatores WEG são fornecidos para parque eólico no norte da Colômbia

Os equipamentos fazem parte de um projeto para geração de energia eólica gerando capacidade para 492MW

WEG lança novo aerogerador de 7 MW

WEG lança novo aerogerador de 7 MW

Protótipo deve ser instalado pela companhia em 2024 e as primeiras unidades fabricadas em 2025

WEG fornece equipamentos para planta eólica de grande distribuidora de energia no Brasil

WEG fornece equipamentos para planta eólica de grande distribuidora de energia no Brasil

Ao todo, são cinco projetos de energia solar e eólica contemplados nesse fornecimento.

WEG e Engie Brasil Energia concluem instalação do primeiro aerogerador nacional

WEG e Engie Brasil Energia concluem instalação do primeiro aerogerador nacional

Turbina eólica faz parte do projeto do primeiro Aerogerador Nacional, que tem por objetivo desenvolver tecnologia e cadeia produtiva nacionais para a fabricação e instalação de equipamentos de grande porte no país

WEG participa de Missão empresarial na Índia

WEG participa de Missão empresarial na Índia

"India – Brazil Business Forum”, foi organizado pela Agência Brasileira de Promoção de Exportações e Investimentos (Apex-Brasil) e aconteceu em Nova Délhi, na Índia.

WEG assina contratos para fornecer aerogeradores a  Parques Eólicos da Aliança Energia

WEG assina contratos para fornecer aerogeradores a Parques Eólicos da Aliança Energia

Os contratos preveem a construção de quatro parques eólicos, totalizando 180,6 megawatts (MW) de capacidade instalada

WEG announces entry into the Indian wind market

The company intends to upgrade its large electric motors and generator factory, in the state of Tamil Nadu, near Bangalore, to also manuf...

WEG Acquires a Utility-Scale Wind Turbine Business in the USA

WEG announced this past Wednesday on October 26, the acquisition of the utility-scale wind turbine business from Northern Power Systems, ...

WEG Supplies a Complete electrical Balance of Plant (eBOP) for Brazil’s Largest Wind Farm

The new wind farm will have a rated capacity of 230 MVA, and will generate enough energy to supply 400,000 homes, equivalent to a city wi...

WEG helps to generate hydro-electricity for Windsor Castle

Efficiency was a key target for this application as the installation has a fixed Return of Investiment period

WEG wins a 96MW wind power package supply

The full package supply with Alupar Investimentos includes 46 wind turbines of 2.1 MW each.

WEG establishes a Joint Venture to produce wind turbines

WEG and the Spanish company - M. Torres Olvega Industrial (MTOI) – have established a Joint Venture for the manufacturing of wind turbine...
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
  • Redutores e Motorredutores
  • Geração, Transmissão e Distribuição
  • Drives
  • Controls
  • Automação Industrial
  • Painéis
  • Critical Power