• Calculez vos économies d’énergie
  1. Page d’accueil
  2. Efficacité Énergétique - Solutions - Filtre à Manche

Bag Filter

Efficiency and Productivity

Many industrial processes generate particles or gases which jeopardize the quality of the environment, product and even the workers' safety. The bag filter is designed to solve this common problem in the industry. Intake devices draw the air, which is taken to the filtering system where the particles are retained in the filtering elements, and the air is then returned to the atmosphere in compliance with the environmental legislation.

WEG solution consists of a high-efficiency set: W22 Magnet IR4 Super Premium motor and CFW11 variable speed drive, which reduce electric energy consumption in up to 60%. Such reduction is only possible because of the high efficiency of the W22 Magnet IR4 Super Premium motor combined with the control provided by the CFW11, which adjusts the speed according to the application requirements.

The motors with permanent magnets of the W22 Magnet IR4 Super Premium line enable this reduction to very low values due to their broad speed range, which makes the use of forced ventilation unnecessary.

Benefits

  • Electric energy savings of up to 60%.
  • Easy implantation with few impacts on the production system.
  • Extendable to other exhaust systems.
  • Reduction of compressed air consumption.
  • Longer life of filtering elements.
  • Reduced wear of the pipes.

 

Know our Solutions

image-not-available.jpg
Read File

Saiba mais sobre as novidades da WEG em Eficiência Energética

WEG Implements Energy Efficiency Project in Mexico’s Factory

WEG Implements Energy Efficiency Project in Mexico’s Factory

The Foundry operates with responsible environmental management and high technology

WEG to Showcase Innovative Power and Energy Solutions at AMEU Annual Convention 2026

WEG to Showcase Innovative Power and Energy Solutions at AMEU Annual Convention 2026

Visit WEG at Stand 10 & 11 | The Ranch Resort, Polokwane | 4–7 October 2026

WEG Provides a Complete Solution for a Biomass Cogeneration Project in Colombia’s Food Industry

WEG Provides a Complete Solution for a Biomass Cogeneration Project in Colombia’s Food Industry

The project uses rice husks to generate energy for on-site consumption and reinforces the benefits of the circular economy and energy efficiency in the industry

WEG delivers custom-engineered medium-voltage motor for carbon capture project at the Port of Rotterdam

WEG delivers custom-engineered medium-voltage motor for carbon capture project at the Port of Rotterdam

Custom W50 motor combines compact design, IE4 efficiency and high reliability to support one of Europe's largest carbon capture initiatives

Motorredutores WEG-CESTARI contribuem para processos mais sustentáveis e eficientes no setor Siderúrgico Brasileiro

Motorredutores WEG-CESTARI contribuem para processos mais sustentáveis e eficientes no setor Siderúrgico Brasileiro

Com tecnologia de alto rendimento e soluções intercambiáveis, redutores promovem redução de custos, maior disponibilidade operacional e mais sustentabilidade na produção de aço.

WEG fornece solução de média e baixa tensão para modernização de subestação industrial na Colômbia

WEG fornece solução de média e baixa tensão para modernização de subestação industrial na Colômbia

Projeto realizado em centro de distribuição do setor de bebidas amplia a confiabilidade do sistema elétrico e reforça a segurança operacional da planta

Transformadores WEG aplicados na Subestação Bongi ampliam a capacidade energética da Região Metropolitana no Recife

Transformadores WEG aplicados na Subestação Bongi ampliam a capacidade energética da Região Metropolitana no Recife

O empreendimento integrou o plano de reforço da rede de transmissão autorizado pela ANEEL e contemplou a modernização completa da infraestrutura da subestação

WEG to Showcase Innovative Energy Solutions at Enlit Africa

WEG to Showcase Innovative Energy Solutions at Enlit Africa

Visit WEG at Stand B47 | CTICC Cape Town | 19–21 May 2026

WEG fornece BESS para colaborar na estabilidade de rede de energia na Finlândia

WEG fornece BESS para colaborar na estabilidade de rede de energia na Finlândia

Tecnologia passa a incorporar solução híbrida que contribui para a eficiência energética

WEG e SpinDrive firmam parceria para desenvolver sistemas de motores de próxima geração livres de óleo com mancais magnéticos ativos

WEG e SpinDrive firmam parceria para desenvolver sistemas de motores de próxima geração livres de óleo com mancais magnéticos ativos

Parceria integra mancais magnéticos ativos ao portfólio WEG, elevando eficiência, eliminando óleo, reduzindo manutenção e permitindo monitoramento inteligente das condições de operação

Eficiência energética e automação: Móveis Videira moderniza filtro de mangas com solução WEG

Eficiência energética e automação: Móveis Videira moderniza filtro de mangas com solução WEG

Setor moveleiro avança em sustentabilidade com economia média de 32% no consumo de energia

WEG impulsiona projeto inteligente de bombeamento solar na Espanha

WEG impulsiona projeto inteligente de bombeamento solar na Espanha

Solução avançada de inversores de frequência oferece eficiência, autonomia e confiabilidade para sistemas modernos de irrigação

WEG amplia portfólio com tinta em pó para cura em baixa temperatura

WEG amplia portfólio com tinta em pó para cura em baixa temperatura

Solução atende demandas industriais por eficiência energética, sustentabilidade e aplicação em substratos sensíveis ao calor

WEG reconhece a Empresa Eléctrica Agua Azul S.A. pela conclusão bem-sucedida do projeto CH Potrero

WEG reconhece a Empresa Eléctrica Agua Azul S.A. pela conclusão bem-sucedida do projeto CH Potrero

Com mais de oito anos de operação confiável, a Central Hidrelétrica Potrero confirma a solidez da solução Water to Wire da WEG

WEG amplia sua presença na Turquia com automação inteligente para robôs autônomos de alimentação

WEG amplia sua presença na Turquia com automação inteligente para robôs autônomos de alimentação

Nova parceria no setor de máquinas agrícolas leva eficiência, precisão e inteligência às operações de pecuária
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
  • Eficiência Energética
  • Energia