• Motors and Gears
  • Automation
  • GTD
  • Coatings
  • Services
  • Digital Solutions
  1. Page d’accueil
  2. Food and Beverage - Automation

Automation

Food and Beverage industry requires a high level of technology. Several applications need efficient process control to ensure the correct preparation to raw material became final product, and WEG automation solutions will provide you with effective results for your industry.

With decades of experience in developing electronic products, WEG offers high performance and efficient solutions to drive and protect industrial electric motors. Designed in accordance with international standards, the products are ideal for different applications, such as mixers, conveyor belts, meet cutting machines and small fans.

Main Advantages

Flexibilty

Products highly resistant to aggressive environments and impacts

High safety level for operators

Products in compliance with national and international standards

Drives

With a complete line of low and medium voltage frequency drives and soft-starters, programmable logic controllers, software and operating interfaces, WEG offers flexibility and technology to increase the productivity and reliability of industrial processes, packaging and utilities area.

Products with high degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.

Main Advantages

Products developed to operate in harsh environments

Adaptable with any industrial communication protocol

Energy savings

Controls

From contactors to molded-case circuit breakers, including starters, overload relays and limit switches, in addition to a complete line of pushbuttons and pilot lights, WEG offers an extensive electric motor start and protection portfolio, developed for different requirements in the Food and Beverage industry.

IP66

Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.

Machine safety

Specially developed to comply with national and international safety standards, the Safety Line offers standalone solutions or integrated solutions with safety systems, helping to reduce accident risks and ensuring protection for operators and machines, which increases the reliability of the production processes.

  • Safety light curtain
  • Control systems
  • Zero-force electronic pushbuttons
  • Magnetic sensors and switches
  • Interlock and emergency switches
  • Relays
  • Safety PLCs
  • Safety contactors
  • Emergency-stop pushbuttons with monitored contact
  • 3-stage foot control
  • Two-hand control
  • Press safety block

Electric package

Developed for different applications in the Food and Beverage industry, WEG electrical panels comply with international quality and performance standards and requirements, ensuring the safety of operators and machinery. The high rate of product standardization of the products provides easy assembly, installation, maintenance, modular expansion and interchangeability.

Main Advantages

Customized projects according your needs

Easy assembly, connection and inspection

Reduced dimensions

Modularity: easy and fast expansion

Easy access to the compartments for maintenance by means of removable covers and doors

Turn-key solutions

Integrated battery solution

  • Complete BESS integration or a complete battery solution, including battery cabinet, fire detection and suppression system, HVAC system, and DC disconnect.
  • From small projects with a few kilowatt-hours to hundreds of kilowatt-hours.

Power converter systems

  • Integrated power converter system, including PCS, transformer, and/or high-voltage switchgear. Option for individual equipment power supply.
  • From small projects with a few kilowatt-hours to hundreds of kilowatt-hours.

BESS solutions

Providing solutions from a few kWh to hundreds of MWh, focusing on meeting customer requirements, WEG uses its products with a high standard of quality procedures and qualification, with options to meet UL, IEC, and CE markets.

Conozca más sobre nuestras soluciones

Descargue nuestro folleto y conozca más sobre nuestras soluciones para Alimentos y Bebidas.

Download

Conozca más sobre las novedades de WEG para Alimentos y Bebidas

Eficiencia energética en el sector camaronero es ampliada con WEGmotion Drives

Eficiencia energética en el sector camaronero es ampliada con WEGmotion Drives

La electrificación de bombas de agua en fincas camaroneras permite el ahorro de energía y reducción de mantenimiento, reforzando la presencia de WEG en el mercado ecuatoriano.

WEG suministra un innovador proyecto de motores IE4 en el sector de alimentos y bebidas en India

WEG suministra un innovador proyecto de motores IE4 en el sector de alimentos y bebidas en India

319 unidades de motores IE4 suministradas a Sakambari Agro y Praakritik Flour Mills para proyectos Greenfield en Siliguri

WEG suministra SAI para garantizar operación continua en red de supermercados

WEG suministra SAI para garantizar operación continua en red de supermercados

Equipos aseguran seguridad y continuidad de las operaciones en el comercio de alimentos

Motores W30 Smart EC de WEG proporcionan mayor eficiencia y sustentabilidad en la Granja Ueyama

Motores W30 Smart EC de WEG proporcionan mayor eficiencia y sustentabilidad en la Granja Ueyama

Ahorro de energía eléctrica supera el 50%, además de las ventajas en confiabilidad y mayor confort animal

BRF elige a WEG como proveedor de soluciones IoT para la gestión de activos

BRF elige a WEG como proveedor de soluciones IoT para la gestión de activos

Con las soluciones de WEG, BRF, una de las mayores compañías de alimentos del mundo, avanzará en la búsqueda de una mayor eficiencia, disponibilidad y confiabilidad de sus activos

WEG exhibe soluciones en el mayor evento de las industrias de alimentos y bebidas

WEG exhibe soluciones en el mayor evento de las industrias de alimentos y bebidas

La Fispal Tecnologia se realiza del 27 al 30 de junio en São Paulo

WEG suministra 288 motores para nueva fábrica de pectina en São Paulo

WEG suministra 288 motores para nueva fábrica de pectina en São Paulo

Motores de la línea WELL y W60 son utilizados en la mayor planta de fabricación de esta materia prima en las Américas

WEG Transformadores México suministrará subestaciones para fábrica de Nestlé

WEG Transformadores México suministrará subestaciones para fábrica de Nestlé

Además de desarrollar el proyecto EPC para Nestlé en las subestaciones “maniobra” y “reductora”, WEG también realizará adecuaciones en otras dos subestaciones de la concesionaria local Comisión Federal de Electricidad (CFE)

Motores WEG aumentan la eficiencia energética en una industria de referencia en el segmento de Alimentos y Bebidas

Motores WEG aumentan la eficiencia energética en una industria de referencia en el segmento de Alimentos y Bebidas

Las empresas del segmento de Alimentos y Bebidas buscan cada vez más soluciones para maximizar la confiabilidad, la eficiencia y la seguridad

La experiencia de WEG mantiene la cadena de suministro de alimentos en movimiento

La experiencia de WEG mantiene la cadena de suministro de alimentos en movimiento

La experiencia de ingeniería de WEG en el suministro de productos eficientes para varios sectores es la razón de este suministro de éxito

Orquídea aumenta la producción de alimentos con el programa Bônus Motor

Orquídea aumenta la producción de alimentos con el programa Bônus Motor

El monitoreo WEG IoT implementa soluciones de eficiencia para motores eléctricos reemplazados con el programa

Solución WEG duplica la capacidad de la central termoeléctrica en una empresa de producción de alimentos

Solución WEG duplica la capacidad de la central termoeléctrica en una empresa de producción de alimentos

Bem Brasil es el mayor productor de papa de Brasil y ha invertido en la generación de su propio suministro eléctrico.

WEG suministra paquete eléctrico para la planta de etanol a base de maíz de Alcooad

WEG suministra paquete eléctrico para la planta de etanol a base de maíz de Alcooad

Ubicada en el estado de Mato Grosso, Brasil, la planta tendrá capacidad para producir 225 millones de litros de etanol por cosecha.

¿Por qué utilizar motores WEG en la agroindustria?

¿Por qué utilizar motores WEG en la agroindustria?

La creciente necesidad de nuevas tecnologías en la agroindustria, la conexión de personas y el uso de equipos altamente confiables, hacen toda la diferencia en la productividad de las granjas.

La División de Pinturas WEG lanza una solución de protección para pisos

La División de Pinturas WEG lanza una solución de protección para pisos

Recomendado para una amplia variedad de aplicaciones, el Uretano fue producido específicamente para el revestimiento de pisos en áreas de alimentos y bebidas debido a su alta resistencia a los productos químicos y sus propiedades antimicrobianas

WEG colabora con Mafresa para ahorrar energía en la producción de frío con motores de imanes permanentes W22 Magnet

WEG colabora con Mafresa para ahorrar energía en la producción de frío con motores de imanes permanentes W22 Magnet

La compañía, una de las mayores empresas de industrialización de productos derivados del cerdo Ibérico de Extremadura (España), prevé un ahorro en costes de energía para la producción de frío alrededor de 27.000 euros anuales.

La mayor empresa de jugo de naranja del mundo utiliza los productos WEG

La mayor empresa de jugo de naranja del mundo utiliza los productos WEG

WEG Direct Drive System opera la torre de enfriamiento y reduce los costos de operación en la planta brasileña Citrosuco de producción de jugo.

Baking Rolls on a Large Scale

Specially designed low-voltage motors from WEG and geared motors from WEG’s subsidiary Watt Drive turned into a solution for KGV-H indust...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

Wine Industry Pumps

Many different pump types can move food and beverages.

Energy Efficiency at Cargill

WEG provides solutions that assure productivity and energy savings in the food production process from the first stages of the chain.

WEG S.A