• Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  • Index
  • Solutions
  • Calculate your energy savings
  1. Home
  2. Energy Efficiency - Solutions - Grain Storage Silos

Grain Storage Silo

Quality and economy in storage

Designed to store and keep the grain quality, the Storage Silo is one of the most important applications in the agribusiness. WEG is the pioneer in the development of a specific energy-efficient solution for this segment, ensuring a better silo and grain storage management.

Once the grains reach the plant and are stored in the silo, their quality starts declining proportionally to the storage time and conditions. In order to keep the initial quality of the grain, it is necessary to aerate the product. In such applications, the ventilation often exceeds the real needs or becomes harmful by introducing undesirable moisture.

Based on that, to supply just the necessary ventilation to keep the grain quality, WEG created a high-efficiency solution consisting of:

  • Electric motor W22 IE3 Premium or W22 IE4 Super Premium, and CFW11 or CFW700 variable speed drive
  • Electric motor W22 Magnet IE4 Super Premium or W22 Magnet IE5 Ultra Premium, and CFW11 variable speed drive

This solution allows the system to adjust to any kind of grain, providing the correct aeration rate for each product, maintaining the temperature homogeneous across the mass and producing great energy economy.

Benefits

  • Energy savings of up to 90%.
  • Grain mass humidity control, avoiding losses due to drying beyond the necessary.
  • Temperature variation causes fewer grain breaks, producing better quality grain.
  • Precise control of the stored volume.

Thermometry is decisive in this process to enable significant reduction of the fan speed and maintenance of grain quality. Likewise, in any point of the grain mass where a higher aeration rate is necessary, the system automatically adjusts to meet such demand.

Know our Solutions

Read File

Watch our videos

Follow us on YouTube

Saiba mais sobre as novidades da WEG em Eficiência Energética

Sistema innovador para ventilación en silos reduce el consumo de energía hasta en un 80%

Este valor es superior a las medias anteriores de la solución WEG

Solución WEG reduce costos en la producción de arroz

Proyecto presentado por WEG ahorra un 70% en el consumo de energía eléctrica y disminuye desgastes de equipos.

WEG impulsiona projeto inteligente de bombeamento solar na Espanha

WEG impulsiona projeto inteligente de bombeamento solar na Espanha

Solução avançada de inversores de frequência oferece eficiência, autonomia e confiabilidade para sistemas modernos de irrigação

WEG amplia portfólio com tinta em pó para cura em baixa temperatura

WEG amplia portfólio com tinta em pó para cura em baixa temperatura

Solução atende demandas industriais por eficiência energética, sustentabilidade e aplicação em substratos sensíveis ao calor

WEG reconhece a Empresa Eléctrica Agua Azul S.A. pela conclusão bem-sucedida do projeto CH Potrero

WEG reconhece a Empresa Eléctrica Agua Azul S.A. pela conclusão bem-sucedida do projeto CH Potrero

Com mais de oito anos de operação confiável, a Central Hidrelétrica Potrero confirma a solidez da solução Water to Wire da WEG

WEG amplia sua presença na Turquia com automação inteligente para robôs autônomos de alimentação

WEG amplia sua presença na Turquia com automação inteligente para robôs autônomos de alimentação

Nova parceria no setor de máquinas agrícolas leva eficiência, precisão e inteligência às operações de pecuária

WEG e DHTS - uma aliança tecnológica que impulsiona a performance energética

WEG e DHTS - uma aliança tecnológica que impulsiona a performance energética

Na indústria de petróleo e gás, cada grau faz diferença.

WEG fornece hidrogeradores para operação em nova usina hidrelétrica na Turquia

WEG fornece hidrogeradores para operação em nova usina hidrelétrica na Turquia

Equipamentos produzidos na fábrica de Hosur serão aplicados em turbinas Francis e operarão sincronizados à rede para reforçar a geração de energia renovável.

WEG fornece transformadores para projeto solar na Colômbia

WEG fornece transformadores para projeto solar na Colômbia

O projeto reforça a importância da inovação e do desenvolvimento de soluções eficientes que contribuirão com a geração de energia limpa na Colômbia.

WEG e Irmãos Cioccari impulsionam eficiência energética e sustentabilidade na produção de calcário

WEG e Irmãos Cioccari impulsionam eficiência energética e sustentabilidade na produção de calcário

Investimento contínuo em motores W22 Super Premium IR4 promove redução de consumo, confiabilidade e maior durabilidade em condições severas.

Eficiência energética no setor de criação de camarões é ampliada com WEGmotion Drives

Eficiência energética no setor de criação de camarões é ampliada com WEGmotion Drives

A eletrificação de bombas de água em fazendas de camarão permite economia de energia e redução de manutenção, reforçando a presença da WEG no mercado equatoriano.

WEG avança em programa de Eficiência Energética com modernização da Estamparia em Jaraguá do Sul

WEG avança em programa de Eficiência Energética com modernização da Estamparia em Jaraguá do Sul

Da modernização à performance: como a WEG reduziu 30% no consumo de energia.

WEG equipa embarcação Saúde Conectada Sesi, entregue durante a COP30

WEG equipa embarcação Saúde Conectada Sesi, entregue durante a COP30

Projeto alia tecnologia e sustentabilidade para atender trabalhadores da indústria e comunidades ribeirinhas da Amazônia

Companhia siderúrgica conta com solução WEG para revitalização eficiente e sustentável de transformadores

Companhia siderúrgica conta com solução WEG para revitalização eficiente e sustentável de transformadores

Os equipamentos são responsáveis por converter a energia da rede para corrente contínua utilizada nos fornos, que permite a transformação da matéria-prima para a siderurgia.

WEG apresenta inovações em mobilidade elétrica no Salão do Automóvel de São Paulo 2025

WEG apresenta inovações em mobilidade elétrica no Salão do Automóvel de São Paulo 2025

Evento acontece de 22 a 30 de novembro no Distrito Anhembi, em São Paulo

WEG SOUTH EAST ASIA SDN BHD
  • NO.22, JALAN UTARID U5/26, MAH SING INDUSTRIAL PARK, 40150 SHAH ALAM, SELANGOR, MALAYSIA - 40150 / Malásia
  • Phone: +60 3 78591626 / +60 3 78591623
  • Email: info-wsea@weg.net
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
  • Redutores e Motorredutores
  • Geração, Transmissão e Distribuição
  • Drives
  • Controls
  • Automação Industrial
  • Painéis Elétricos
  • Critical Power