• Calculez vos économies d’énergie
  1. Page d’accueil
  2. Efficacité Énergétique - Solutions - Filtre à Manche

Bag Filter

Efficiency and Productivity

Many industrial processes generate particles or gases which jeopardize the quality of the environment, product and even the workers' safety. The bag filter is designed to solve this common problem in the industry. Intake devices draw the air, which is taken to the filtering system where the particles are retained in the filtering elements, and the air is then returned to the atmosphere in compliance with the environmental legislation.

WEG solution consists of a high-efficiency set: W22 Magnet IR4 Super Premium motor and CFW11 variable speed drive, which reduce electric energy consumption in up to 60%. Such reduction is only possible because of the high efficiency of the W22 Magnet IR4 Super Premium motor combined with the control provided by the CFW11, which adjusts the speed according to the application requirements.

The motors with permanent magnets of the W22 Magnet IR4 Super Premium line enable this reduction to very low values due to their broad speed range, which makes the use of forced ventilation unnecessary.

Benefits

  • Electric energy savings of up to 60%.
  • Easy implantation with few impacts on the production system.
  • Extendable to other exhaust systems.
  • Reduction of compressed air consumption.
  • Longer life of filtering elements.
  • Reduced wear of the pipes.

 

Know more about our solutions

WMagnet
Variable Speed Drive CFW11 Series

Know our Solutions

image-not-available.jpg
Read File

Découvrez les nouveautés WEG en matière d'efficacité énergétique

WEG Implements Energy Efficiency Project in Mexico’s Factory

WEG Implements Energy Efficiency Project in Mexico’s Factory

The Foundry operates with responsible environmental management and high technology

WEG supplies BESS to support power grid stability in Finland

WEG supplies BESS to support power grid stability in Finland

Technology now incorporates a hybrid solution that contributes to energy efficiency

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Furniture industry advances in sustainability with an average 32% reduction in energy consumption

WEG Drives Power Smart Solar Pumping Project in Spain

WEG Drives Power Smart Solar Pumping Project in Spain

Advanced frequency drive solution delivers efficiency, autonomy and reliability for modern irrigation systems

WEG expands portfolio with powder coating for low-temperature curing

WEG expands portfolio with powder coating for low-temperature curing

Solution meets industrial demands for energy efficiency, sustainability and application on heat-sensitive substrates

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

With more than eight years of reliable operation, the Potrero Hydroelectric Power Plant confirms the robustness of WEG’s Water to Wire solution

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

A new partnership in the agricultural machinery sector brings efficiency, precision and intelligence to livestock operations

WEG et DHTS – Une alliance technologique au service de la performance énergétique

WEG et DHTS – Une alliance technologique au service de la performance énergétique

Dans l’industrie pétrolière et gazière, chaque degré compte.

WEG supplies hydrogenerators for operation in a new hydroelectric power plant in Türkiye

WEG supplies hydrogenerators for operation in a new hydroelectric power plant in Türkiye

Equipment produced at the Hosur factory will be applied in Francis turbines and will operate synchronized to the grid to reinforce renewable generation

WEG supplies transformers for solar project in Colombia

WEG supplies transformers for solar project in Colombia

The project reinforces the importance of innovation and the development of efficient solutions that will contribute to clean energy generation in Colombia.

WEG and Irmãos Cioccari drive energy efficiency and sustainability in limestone production

WEG and Irmãos Cioccari drive energy efficiency and sustainability in limestone production

Continuous investment in W22 Super Premium IR4 motors drives reduced energy consumption, increased reliability, and greater durability under severe operating conditions.

Energy efficiency in the shrimp farming sector expands with WEGmotion Drives

Energy efficiency in the shrimp farming sector expands with WEGmotion Drives

The electrification of water pumps in shrimp farms enables energy savings and reduced maintenance, strengthening WEG’s presence in the Ecuadorian market.

WEG advances in Energy Efficiency Program with modernization of the Stamping Plant in Jaraguá do Sul.

WEG advances in Energy Efficiency Program with modernization of the Stamping Plant in Jaraguá do Sul.

From modernization to performance: how WEG reduced energy consumption by 30%.

WEG equips the “Saúde Conectada Sesi” vessel, delivered during COP30

WEG equips the “Saúde Conectada Sesi” vessel, delivered during COP30

Project combines technology and sustainability to serve industrial workers and riverside communities in the Amazon

WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Australie
  • Téléphone*: + 61 3 9765 4600
  • E-mail*: info-au@weg.net