Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
    • BBBEE & CSI
  • Products
  • Solutions
    • WEG efficiency
    • MEPS
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 5 products in 3 categories


  • Motor Protective Circuit Breaker1
  • Electric Motors3
  • 1
× Remove MOTOR PROTECTOR BU MPW18-3-U010 from comparison MOTOR PROTECTOR BU MPW18-3-U010

MOTOR PROTECTOR BU MPW18-3-U010

Product: 12429372
Reference MPW18
Maximum rated current Ie 18 A
Setting range for thermal release 6,3-10 A
Number of poles 3
Short-circuit release 13 x Iemax
Rated operational voltage Ue 690 V
Rated operational frequency 50/60 Hz
Rated insulation voltage Ui 690 V
Rated impulse withstand voltage Uimp 6 kV
Utilization category - IEC60947-2 (motor starter protector/circuit breaker) A
Utilization category - IEC60947-4-1 (Motor Starters) AC-3
Trip test Yes
Overload protection Yes
Phase failure sensitivity Yes
Trip indication No
Tripping class 10
Maximum operating frequency (ops./h) 15
Degree of protection IP20
Height 90 mm / 3.54 in
Width 45 mm / 1.77 in
Depth 77 mm / 3.03 in
Gross weight 0,28 kg / 0.62 lb
× Remove W22 IE4 90 kW 6P 315S/M 3Ph 400/690//460 V 50 Hz IC411 - TEFC - B3T from comparison W22 IE4 90 kW 6P 315S/M 3Ph 400/690//460 V 50 Hz IC411 - TEFC - B3T

W22 IE4 90 kW 6P 315S/M 3Ph 400/690//460 V 50 Hz IC411 - TEFC - B3T

Product: 12774374
× Remove Multimounting IE3 1.5 kW 4P 90S/L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T from comparison Multimounting IE3 1.5 kW 4P 90S/L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T

Multimounting IE3 1.5 kW 4P 90S/L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T

Product: 12928520
× Remove BOMBA/FILTRO Permanent Capacitor 0.5 cv 2P 42Y 1Ph 110-127/220-254//110/220 V 60 Hz IC01 - ODP - Foot-mounted from comparison BOMBA/FILTRO Permanent Capacitor 0.5 cv 2P 42Y 1Ph 110-127/220-254//110/220 V 60 Hz IC01 - ODP - Foot-mounted

BOMBA/FILTRO Permanent Capacitor 0.5 cv 2P 42Y 1Ph 110-127/220-254//110/220 V 60 Hz IC01 - ODP - Foot-mounted

Product: 14530968
Frame Material Cast Iron  Cast Iron  Aluminum  Aluminum  Aluminum  Aluminum  Rolled Steel  Rolled Steel 
Impregnation Method Constant Resin Flow  Constant Resin Flow  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Regreasing System At Drive end and Non-drive end  At Drive end and Non-drive end  - -
Main terminal box hole 2xM63x1,5  2xM63x1,5  2xM25x1,5  2xM25x1,5  2xM25x1,5  2xM25x1,5  -
Shaft Locking Device Without  Without  - -
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  Munsell N 1 - Matte 207N (ISO 12944 - C2)  Munsell N 1 - Matte 207N (ISO 12944 - C2) 
Grounding Lugs Double  Double  Single  Single  Single  Single  Single  Single 
Fan Cover material Cast Iron  Cast Iron  Steel  Steel  Steel  Steel  Without Fan Cover  Without Fan Cover 
Tropicalized Painting Without  Without  Without  Without  Without  Without  Without  Without 
Frame 315S/M  315S/M  90S/L  90S/L  90S/L  90S/L  42Y  42Y 
Winding thermal protection Thermistor - 2 wires 1 per phase 155°C  Thermistor - 2 wires 1 per phase 155°C  Thermistor - 2 wires 1 per phase 155°C  Thermistor - 2 wires 1 per phase 155°C  Thermistor - 2 wires 1 per phase 155°C  Thermistor - 2 wires 1 per phase 155°C  Thermostat - 2 wires 1 per phase   Thermostat - 2 wires 1 per phase  
Выходная мощность 90 kW (125 HP)  90 kW (125 HP)  1.5 kW (2 HP)  1.5 kW (2 HP)  1.5 kW (2 HP)  1.5 kW (2 HP)  0.37 kW (0.5 HP-cv)  0.37 kW (0.5 HP-cv) 
Drip Cover Without  Without  Without  Without  Without  Without  Without  Without 
Частота 50 Hz  60 Hz  50 Hz  50 Hz  50 Hz  60 Hz  50 Hz  60 Hz 
Номинальная скорость вращения 993 rpm  1194 rpm  1440 rpm  1445 rpm  1450 rpm  1755 rpm  2900 rpm  3500 rpm 
Скольжение 0.70 %  0.50 %  4.00 %  3.67 %  3.33 %  2.50 %  3.33 %  2.78 % 
Номинальное напряжение 400/690 V  460 V  220/380 V  230/400 V  240/415 V  460 V  110-220/110-220 V  127/254 V 
Номинальный ток 172/100 A  151 A  5.70/3.30 A  5.58/3.21 A  5.46/3.16 A  2.83 A  7.38-3.69/7.38-3.69 A  6.68/3.34 A 
Ток при заторможенном роторе 1238/718 A  1179 A  39.3/22.8 A  41.3/23.8 A  43.2/25.0 A  23.5 A  33.2-16.6/33.2-16.6 A  30.7/15.4 A 
Iпуск / Iном 7.2  7.8  6.9  7.4  7.9  8.3  -
Overload protector (phenolic) Without overload protector   Without overload protector   Without overload protector   Without overload protector   Without overload protector   Without overload protector   Without overload protector   Without overload protector  
Connection Cables Quantity 6  6  6  6  6  6  -
Ток холостого хода 86.0/49.9 A  78.0 A  2.94/1.70 A  3.36/1.93 A  3.72/2.15 A  1.77 A  6.80-3.40/6.80-3.40 A  5.60/2.80 A 
Fan material Plastic  Plastic  Plastic  Plastic  Plastic  Plastic  Plastic  Plastic 
Номинальный крутящий момент 88.3 kgfm  73.4 kgfm  1.01 kgfm  1.01 kgfm  1.01 kgfm  0.832 kgfm  0.124 kgfm  0.103 kgfm 
Screw cap STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  CARBON STEEL SAE 1040/45  CARBON STEEL SAE 1040/45 
Крутящий момент при заторможенном роторе 250 %  280 %  229 %  260 %  280 %  300 %  40 %  70 % 
NDE bearing Seal WSeal  WSeal  V'Ring  V'Ring  V'Ring  V'Ring  Without Bearing Seal  Without Bearing Seal 
Максимальный (опрокидывающий) крутящий момент 290 %  320 %  270 %  300 %  320 %  380 %  300 %  400 % 
DE bearing Seal WSeal  WSeal  V'Ring  V'Ring  V'Ring  V'Ring  Without Bearing Seal  Without Bearing Seal 
Время работы с заторможенным ротором 43s (cold) 24s (hot)  54s (cold) 30s (hot)  23s (cold) 13s (hot)  23s (cold) 13s (hot)  23s (cold) 13s (hot)  25s (cold) 14s (hot)  21s (cold) 12s (hot)  18s (cold) 10s (hot) 
Момент инерции 7.96 kgm²  7.96 kgm²  0.0066 kgm²  0.0066 kgm²  0.0066 kgm²  0.0066 kgm²  0.0005 kgm²  0.0005 kgm² 
Design NE  NE  N  N  N  N  -
Insulation Class F  F  F  F  F  F  F  F 
Эксплуатационный коэффициент 1.00  1.00  1.00  1.00  1.00  1.00  -
Duty Cycle S1  S1  S1  S1  S1  S1  Cont.(S1)  Cont.(S1) 
Starting Method Direct On Line  Direct On Line  Direct On Line  Direct On Line  Direct On Line  Direct On Line  Direct On Line  Direct On Line 
Температура окружающей среды -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Высота над уровнем моря 1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP55  IP55  IP55  IP55  IP55  IP55  IP21  IP21 
Enclosure IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC01 - ODP  IC01 - ODP 
Mounting B3T  B3T  B3T  B3T  B3T  B3T  F-3/B34T  F-3/B34T 
Rotation¹ Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  CCW  CCW 
Уровень шума 67.0 dB(A)  70.0 dB(A)  49.0 dB(A)  49.0 dB(A)  49.0 dB(A)  51.0 dB(A)  -
Приблизительный вес ³ 997 kg  997 kg  19.5 kg  19.5 kg  19.5 kg  19.5 kg  8.3 kg  8.3 kg 
Flange Without  Without  Without  Without  Without  Without  -
Efficiency (100% load) 95.6  95.8  85.3  85.5  85.7  86.5  57.0  53.2 
Power factor (100% load) 0.79  0.78  0.81  0.79  0.77  0.77  0.80  0.82 
Bearing type 6319 C3  6319 C3  6205 ZZ   6205 ZZ   6205 ZZ   6205 ZZ   6203 2RS   6203 2RS  
NDE bearing 6316 C3  6316 C3  6204 ZZ   6204 ZZ   6204 ZZ   6204 ZZ   6201 ZZ   6201 ZZ  
LRC - - 4.5x(Code J)  4.6x(Code J) 
× Remove PLC MT8072iP from comparison PLC MT8072iP

PLC MT8072iP

Product: 16981515
Interface Type Touch Screen
Display size 7" 800x480 - TFT
Display Type Resistive
Display Collor Color
Screen Useful Life > 30000 hours
Communication Port Ethernet + RS232 + RS485 + USB Host
CAN Bus No
WiFi Support No
MQTT Yes
Supply voltage 24 Vdc
Mouting On panel
Degree of Protection NEMA4 / IP65
Dimensions 200,4 x 146,5 x 34 mm / 7.89 x 5.77 x 1.33 in
Panel cutout 192 x 138 mm / 7.55 x 5.43 in
Weigth 0.520 kg
Easyaccess Optional
Codesys Does not support
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / South Africa
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.