header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| PAINT FAMILY | Liquid Paint | |
| REFERENCIA TINTA LIQUIDA | GALWEG 717 | |
| DESCRICAO TINTA | GALWEG 717 | |
| PAINT PRODUCTS LINE | Epoxy | |
| PAINT VERSION | Conventional | |
| PAINT FUNCTION | Adherence Improver | |
| RESIN SYSTEM | Epoxy Isocyanate | |
| PAINT COMPONENT | Bicomponent Set | |
| SOLVENT ETQ | Epoxy Solvent 3005 | |
| Dilution (% volume) | 10% | |
| Component B | 10003072 | |
| CATALYSIS PER VOLUME A | 4 | |
| CATALYSIS PER VOLUME B | 1 | |
| CATALYSIS PER VOLUME C | - | |
| LIFETSPAN MIXTURE (25°C) | 8 h | |
| Solids per volume | Low Solids | |
| SOLIDS VOLUME | 19 ± 2% (ISO 3233 - 1998) | |
| Minimum thickness coat dry | 10.0µm | |
| Maximum thickness coat dry | 20.00µm | |
| PAINT COLOR | White | |
| PAINT COMMERCIAL COLOR | White | |
| Code color paint | 00000 | |
| Color scale | 00000 | |
| PAINT FINISH | Smooth | |
| Shine | Matte | |
| Brightness scale minimum | 15 UB | |
| Brightness scale maximum | 30 UB | |
| DRYING TOUCH (25°C) | 8 min | |
| Drying handling (25°C) | 20 min | |
| Final drying (25° C) | 7 days | |
| Manimum drying refinish (25°C) | 6 h | |
| Maximum drying refinish (25°C) | INDEFINIDO | |
| Maximum temperature dry resist | 100.0°C | |
| NORMATIZATION | No Normatized | |
| UN CODE | UN 1263 Paints 3 III | |
| PACKAGING | Metallic Gallon | |
| PACKAGE CONTENT | 3,6 L | |
| Application methods |
Airless gun Conventional gun Roller |
|
| 249249249 | ||
| Surface preparation | Degreasing. | |
| Application surface | Non-ferrous metals such as: alumimium, galvanized steel (fire and electrolitical galvanisation), cooper, brass, stainless steel as well as non-metal substrates like fiberglass | |
| Use recommendations | Widely used as adhesion promoter over fiberglass and aluminium in leisure vessels. |