header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM63x1,5 2xM63x1,5 2xM63x1,5 2xM63x1,5 | |
| Shaft Locking Device | With With With With | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 6002 203A (ISO 12944 - C3) RAL 6002 203A (ISO 12944 - C3) RAL 6002 203A (ISO 12944 - C3) RAL 6002 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 315S/M 315S/M 315S/M 315S/M | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 75 kW (100 HP) 75 kW (100 HP) 75 kW (100 HP) 75 kW (100 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 738 rpm 740 rpm 741 rpm 892 rpm | |
| Slip | 1.60 % 1.33 % 1.20 % 0.89 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 153/88.1 A 146/84.6 A 143 A 127 A | |
| L. R. Amperes | 811/467 A 847/491 A 901 A 826 A | |
| LRC | 5.3 5.8 6.3 6.5 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 45.0/25.9 A 49.0/28.4 A 52.0 A 45.0 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 99.0 kgfm 98.7 kgfm 98.6 kgfm 81.9 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 140 % 160 % 180 % 190 % | |
| NDE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | |
| Breakdown torque | 170 % 190 % 210 % 210 % | |
| DE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | |
| Locked rotor time | 114s (cold) 63s (hot) 109s (cold) 61s (hot) 105s (cold) 58s (hot) 148s (cold) 82s (hot) | |
| Moment of inertia (J) | 5.31 kgm² 5.31 kgm² 5.31 kgm² 5.31 kgm² | |
| Design | N N N N | |
| Insulation Class | H H H H | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP66 IP66 IP66 IP66 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B34R(E) B34R(E) B34R(E) B34R(E) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 62.0 dB(A) 62.0 dB(A) 62.0 dB(A) 66.0 dB(A) | |
| Approx. weight³ | 951 kg 951 kg 951 kg 951 kg | |
| Flange | C C C C | |
| Efficiency (100% load) | 92.1 92.4 92.6 93.0 | |
| Power factor (100% load) | 0.81 0.80 0.79 0.80 | |
| Bearing type | NU-319 C3 NU-319 C3 NU-319 C3 NU-319 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 |