header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Main terminal box hole | M25x1,5 M25x1,5 M25x1,5 |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5010 222P RAL 5010 222P RAL 5010 222P |
| Grounding Lugs | Double Double Double |
| Fan Cover material | Steel Steel Steel |
| Tropicalized Painting | Without Without Without |
| Frame | 90S 90S 90S |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C |
| Output | 0.37 kW (0.5 HP) 0.37 kW (0.5 HP) 0.37 kW (0.5 HP) |
| Drip Cover | Without Without Without |
| Frequency | 50 Hz 50 Hz 60 Hz |
| Rated speed | 960 rpm 970 rpm 1170 rpm |
| Slip | 4.00 % 3.00 % 2.50 % |
| Rated voltage | 220/380 V 240/415 V 460 V |
| Rated current | 2.00/1.16 A 2.04/1.18 A 1.13 A |
| L. R. Amperes | 10.4/6.03 A 11.4/6.61 A 7.23 A |
| LRC | 5.2 5.6 6.4 |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector |
| Connection Cables Quantity | 6 6 6 |
| No load current | 1.21/0.700 A 1.49/0.860 A 0.750 A |
| Fan material | Plastic Plastic Plastic |
| Rated torque | 0.375 kgfm 0.372 kgfm 0.308 kgfm |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L |
| Locked rotor torque | 200 % 240 % 250 % |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal |
| Breakdown torque | 229 % 270 % 290 % |
| DE bearing Seal | Lip Seal Lip Seal Lip Seal |
| Locked rotor time | 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) |
| Moment of inertia (J) | 0.0050 kgm² 0.0050 kgm² 0.0050 kgm² |
| Design | N N N |
| Insulation Class | F F F |
| Duty Cycle | S1 S1 S1 |
| Starting Method | Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | B3T B3T B3T |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 45.0 dB(A) 45.0 dB(A) 50.0 dB(A) |
| Approx. weight³ | 31.8 kg 31.8 kg 31.8 kg |
| Flange | Without Without Without |
| Efficiency (100% load) | 68.0 66.0 65.1 |
| Power factor (100% load) | 0.71 0.66 0.63 |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ |
| PAINT FAMILY | Liquid Paint |
|---|---|
| REFERENCIA TINTA LIQUIDA | W-THANE HBA 50 |
| DESCRICAO TINTA | W-THANE HBA 503 |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT VERSION | High Performance |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Aliphatic Acrylic |
| PAINT COMPONENT | Bicomponent Set |
| SOLVENT ETQ | Solvent PU 5003 |
| Dilution (% volume) | 10% |
| Main Hardener | 10004426 |
| CATALYSIS PER VOLUME A | 6.6 |
| CATALYSIS PER VOLUME B | 1 |
| CATALYSIS PER VOLUME C | - |
| LIFETSPAN MIXTURE (25°C) | 4 h |
| PRODUCT EQUIVALENT MANUFAC INK | 10288206 |
| Solids per volume | High Solids |
| SOLIDS VOLUME | 68 ± 2% (ISO 3233 - 1998) |
| Minimum thickness coat dry | 75.0µm |
| Maximum thickness coat dry | 125.00µm |
| PAINT COLOR | Yellow |
| PAINT COMMERCIAL COLOR | Safety Yellow |
| Code color paint | 20000 |
| Color scale | MUNSELL 2,5Y 8/12 |
| PAINT FINISH | Smooth |
| Shine | Semi -Mate |
| Brightness scale minimum | 30 UB |
| Brightness scale maximum | 60 UB |
| DRYING TOUCH (25°C) | 6 h |
| Drying handling (25°C) | 10 h |
| Final drying (25° C) | 7 days |
| Manimum drying refinish (25°C) | 6 h |
| Maximum drying refinish (25°C) | 16 h |
| Maximum temperature dry resist | 90.0°C |
| NORMATIZATION | No Normatized |
| UN CODE | UN 1263 Paints 3 III |
| PACKAGING | Metallic Gallon |
| PACKAGE CONTENT | 3,6 L |
| Application methods |
Airless gun Conventional gun Roller |
| 249205042 | |
| Surface preparation | Proceed with application within recoating interval of the primer |
| Application surface | W-THANE HBA 50 must be applied over specific primer to compose an adequate coating system. |
| Use recommendations | High build olyurethane topcoat. |