header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| PAINT FAMILY | Liquid Paint |
|---|---|
| REFERENCIA TINTA LIQUIDA | W-THANE SRD 50 |
| DESCRICAO TINTA | WEGTHANE SRD 501 R T |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT VERSION | Conventional |
| PAINT FUNCTION | Double Function |
| RESIN SYSTEM | Aliphatic Acrylic |
| PAINT COMPONENT | Bicomponent Set |
| SOLVENT ETQ | Solvent PU 5008 |
| Dilution (% volume) | 5% |
| Main Hardener | 12750536 |
| CATALYSIS PER VOLUME A | 5 |
| CATALYSIS PER VOLUME B | 1 |
| CATALYSIS PER VOLUME C | - |
| LIFETSPAN MIXTURE (25°C) | 4 h |
| Solids per volume | Medium Solids |
| SOLIDS VOLUME | 52 ± 2% (ISO 3233 - 1998) |
| Minimum thickness coat dry | 50.0µm |
| Maximum thickness coat dry | 90.00µm |
| PAINT COLOR | Grey |
| PAINT COMMERCIAL COLOR | Grey |
| Code color paint | 10080 |
| Color scale | RAL 7001 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| Brightness scale minimum | 80 UB |
| Brightness scale maximum | 100 UB |
| DRYING TOUCH (25°C) | 30 min |
| Drying handling (25°C) | 8 h |
| Final drying (25° C) | 7 days |
| Manimum drying refinish (25°C) | 12 h |
| Maximum drying refinish (25°C) | 2 days |
| Maximum temperature dry resist | 90.0°C |
| NORMATIZATION | Rohs Directive |
| UN CODE | UN 1263 Paints 3 III |
| PACKAGING | Metallic Gallon |
| PACKAGE CONTENT | 3,6 L |
| Application methods | Conventional gun |
| 150162167 | |
| Surface preparation |
Degreasing. Abrasive blasting to grade Sa 2½ or Sa 3. |
| Application surface | Carbon steel and galvanized steel (fire and electrolitical galvanisation). |
| Use recommendations | High performance anticorrosive polyurethane primer and topcoat. It can also be used over galvanized surface. |
| Tipo do produto | Comutador |
|---|---|
| Tipo do frontal | Knob |
| Tensão de alimentação | Não aplicável |
| Cor do frontal | Preto |
| Grau de proteção | IP54 |
| Posições do comutador | Três |
| Atuação do comutador | Com retorno |
| Número de contatos NA | 2 |
| Número de contatos NF | Nenhum |
| Resistência do potenciômetro | Não aplicável |
| Comprimento do cabo | Não aplicável |