header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Silicon resin Silicon resin Silicon resin Silicon resin | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | Without thread Without thread Without thread Without thread | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 280S/M 280S/M 280S/M 280S/M | |
| Temperature | 400°C 2h 400°C 2h 400°C 2h 400°C 2h | |
| Output | 55 kW (75 HP) 55 kW (75 HP) 55 kW (75 HP) 55 kW (75 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 987 rpm 989 rpm 990 rpm 1190 rpm | |
| Slip | 1.30 % 1.10 % 1.00 % 0.83 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 108/62.3 A 104/60.2 A 103 A 91.3 A | |
| L. R. Amperes | 660/380 A 707/410 A 750 A 694 A | |
| LRC | 6.1 6.8 7.3 7.6 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 42.7/24.6 A 47.0/27.2 A 50.5 A 43.0 A | |
| Fan material | Aluminum Aluminum Aluminum Aluminum | |
| Rated torque | 54.3 kgfm 54.2 kgfm 54.1 kgfm 45.0 kgfm | |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
| Locked rotor torque | 200 % 210 % 220 % 240 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal | |
| Breakdown torque | 229 % 260 % 280 % 300 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal | |
| Locked rotor time | 65s (cold) 36s (hot) 56s (cold) 31s (hot) 51s (cold) 28s (hot) 65s (cold) 36s (hot) | |
| Moment of inertia (J) | 2.69 kgm² 2.69 kgm² 2.69 kgm² 2.69 kgm² | |
| Design | N N N N | |
| Insulation Class | H H H H | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 S1 | |
| Ambient temperature | -5°C to +40°C -5°C to +40°C -5°C to +40°C -5°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3L(D) B3L(D) B3L(D) B3L(D) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 69.0 dB(A) | |
| Approx. weight³ | 720 kg 720 kg 720 kg 720 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 94.2 94.3 94.3 94.5 | |
| Power factor (100% load) | 0.82 0.81 0.79 0.80 | |
| Bearing type | 6316 C3 6316 C3 6316 C3 6316 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 |