High-tech - Excellent cost-benefit

  • Powerful IMX Dual Core 400MHz processor + Coprocessor @240MHz;
  • RAM / Flash memory: 256 MB / 4 GB;
  • Extremely compact and modular design;
  • Digital Inputs / Digital Outputs: 8 (PNP) / 8;
  • 4 x inputs at up to 150 kHz;
  • Protocol support: CANopen / Modbus RTU / Modbus TCP / Ethernet-IP / EtherCAT / Profinet;
  • IoT protocols (MQTT);
  • MicroSD card slot;
  • Mini USB input for programming;
  • 1 x 10/100 Ethernet port;
  • Supports up to 08 local expansions.

*Product benefiting from IT legislation.

 

Flexibility above all

Developed to be a PLC of fast integration to the factory environment and easy expansion, PLC410 shares the same expansion cards used in the line of Unidades Remotas WEG RUW100. Thus, you purchase a card and can use it in different WEG products, that is FLEXIBILITY.

All expansions are made through the Plug and Play concept, Simple, Fast and Efficient.

Expand Your Needs

The expansion cards used in PLC410 line have numerous configurations and allow the user to enjoy better combinations to meet his demands. Extremely compact design, only 25 mm per card. The cards are found in 10 different versions, featuring digital inputs and outputs, analog temperature inputs (Thermocouple J/K/T, PT100 and PT1000), and universal analog inputs and outputs in 0 to 10V and 0/4 to 20 mA.

Compact and Rugged

Developed to be a compact device to occupy the minimum space possible, also taking into account all the robustness required in an industrial equipment, that is PLC410. Built to meet IP20 protection degree and 5 - 150 Hz vibrations with maximum amplitude of 7 mm.

Development of high-level solutions

Develop your solutions in PLC410 through the CODESYS ® programming platform and enjoy the best development tools through object-oriented programming. This ensures that the developer can create their solutions more efficiently, saving time and accelerating their Startup.

This global programming platform allows the user to create, simulate, and debug the complete solution, bringing more integration and agility to the day-to-day.

Access the download center and download the updated version of CODESYS ®.

International Programming Standard

Develop your solution from a platform created following international programming standards (IEC61131-3). CODESYS is programmable from the five main languages currently used and an additional one (CFC).

  • Ladder (LD);
  • Block Diagram (FBD);
  • Function Graphical Sequencing (SFC);
  • Structured Text (ST);
  • Continuous Function Chart (CFC).

Variety of protocols

To ensure easier integration into different communication networks, PLC500 was designed to meet the main and most used communication protocols in industrial environments such as CANopen, Modbus (RTU and TCP) and Ethernet/IP, EtherCAT, MQTT, Profinet and OPC-UA.

Make your production processes digital

Turn your processes and equipment digital through the WEG Smart Machine (WSM) smart digital platform. Get operational reports, create KPIs, optimize your resources, create custom alarms and much more.