header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM20x1,5 2xM20x1,5 2xM20x1,5 2xM20x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 63 63 63 63 | |
| Output | 0.12 kW (0.16 HP) 0.12 kW (0.16 HP) 0.12 kW (0.16 HP) 0.12 kW (0.16 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1385 rpm 1400 rpm 1410 rpm 1715 rpm | |
| Slip | 7.67 % 6.67 % 6.00 % 4.72 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 0.691/0.400 A 0.678/0.390 A 0.674/0.390 A 0.340 A | |
| L. R. Amperes | 2.49/1.44 A 2.65/1.52 A 2.50/1.44 A 1.46 A | |
| LRC | 3.6 3.9 3.7 4.3 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 0.518/0.300 A 0.522/0.300 A 0.519/0.300 A 0.300 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 0.084 kgfm 0.083 kgfm 0.083 kgfm 0.068 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 200 % 210 % 229 % 250 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 200 % 220 % 240 % 280 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 91s (cold) 51s (hot) 91s (cold) 51s (hot) 90s (cold) 50s (hot) 90s (cold) 50s (hot) | |
| Moment of inertia (J) | 0.0004 kgm² 0.0004 kgm² 0.0004 kgm² 0.0004 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B34T B34T B34T B34T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 44.0 dB(A) 44.0 dB(A) 44.0 dB(A) 48.0 dB(A) | |
| Approx. weight³ | 7.0 kg 7.0 kg 7.0 kg 7.0 kg | |
| Flange | C C C C | |
| Efficiency (100% load) | 59.1 59.1 59.1 64.0 | |
| Power factor (100% load) | 0.78 0.75 0.72 0.69 | |
| Bearing type | 6201 ZZ 6201 ZZ 6201 ZZ 6201 ZZ | |
| NDE bearing | 6201 ZZ 6201 ZZ 6201 ZZ 6201 ZZ |