header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| PAINT FAMILY | Liquid Paint | |
| REFERENCIA TINTA LIQUIDA | W-POXI ERD 32 | |
| DESCRICAO TINTA | W-POXI ERD 322 T | |
| PAINT PRODUCTS LINE | Epoxy | |
| PAINT VERSION | Conventional | |
| PAINT FUNCTION | Double Function | |
| RESIN SYSTEM | Epoxy Modified Amide | |
| PAINT COMPONENT | Bicomponent Set | |
| SOLVENT ETQ | Epoxy Solvent 3005 | |
| Dilution (% volume) | 15% | |
| Main Hardener | 10003320 | |
| CATALYSIS PER VOLUME A | 4 | |
| CATALYSIS PER VOLUME B | 1 | |
| CATALYSIS PER VOLUME C | - | |
| LIFETSPAN MIXTURE (25°C) | 6 h | |
| PRODUCT EQUIVALENT MANUFAC INK | 10003290 | |
| Solids per volume | High Solids | |
| SOLIDS VOLUME | 80 ± 3% (ISO 3233 - 1998) | |
| Minimum thickness coat dry | 120.0µm | |
| Maximum thickness coat dry | 200.00µm | |
| PAINT COLOR | Green | |
| PAINT COMMERCIAL COLOR | Signal Green | |
| Code color paint | 52600 | |
| Color scale | 52600 | |
| PAINT FINISH | Smooth | |
| Shine | Half-Brightness | |
| Brightness scale minimum | 60 UB | |
| Brightness scale maximum | 80 UB | |
| DRYING TOUCH (25°C) | 2 h | |
| Drying handling (25°C) | 8 h | |
| Final drying (25° C) | 7 days | |
| Manimum drying refinish (25°C) | 8 h | |
| Maximum drying refinish (25°C) | INDEFINIDO | |
| Maximum temperature dry resist | 120.0°C | |
| NORMATIZATION | No Normatized | |
| UN CODE | UN 1263 Paints 3 III | |
| PACKAGING | Metallic Gallon | |
| PACKAGE CONTENT | 3,6 L | |
| Application methods |
Airless gun Conventional gun Roller |
|
| 066093059 | ||
| Surface preparation |
Abrasive blasting to grade Sa 2½ Manual and mechanical cleaning to grade St 3. |
|
| Application surface | Carbon steel | |
| Use recommendations | Extra fast epoxy primer/ topcoat, available in colors. It can be coated over non-blasted surface. In aggressive environments it is recommended the use of two coats. |