header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM63x1,5 2xM63x1,5 2xM63x1,5 2xM63x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 315L 315L 315L 315L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | |
| Output | 260 kW (350 HP) 260 kW (350 HP) 260 kW (350 HP) 260 kW (350 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1490 rpm 1490 rpm 1490 rpm 1792 rpm | |
| Slip | 0.67 % 0.67 % 0.67 % 0.44 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 472/272 A 454/263 A 441 A 399 A | |
| L. R. Amperes | 3634/2092 A 3584/2077 A 3620 A 3352 A | |
| LRC | 7.7 7.9 8.2 8.4 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 154/88.7 A 168/97.4 A 180 A 156 A | |
| Fan material | Aluminum Aluminum Aluminum Aluminum | |
| Rated torque | 170 kgfm 170 kgfm 170 kgfm 141 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 270 % 300 % 320 % 350 % | |
| NDE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | |
| Breakdown torque | 270 % 300 % 320 % 340 % | |
| DE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | |
| Locked rotor time | 34s (cold) 19s (hot) 34s (cold) 19s (hot) 34s (cold) 19s (hot) 43s (cold) 24s (hot) | |
| Moment of inertia (J) | 6.41 kgm² 6.41 kgm² 6.41 kgm² 6.41 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP66 IP66 IP66 IP66 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 75.0 dB(A) 75.0 dB(A) 75.0 dB(A) 78.0 dB(A) | |
| Approx. weight³ | 1430 kg 1430 kg 1430 kg 1430 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 96.2 96.2 96.4 96.2 | |
| Power factor (100% load) | 0.87 0.86 0.85 0.85 | |
| Bearing type | 6319 C3 6319 C3 6319 C3 6319 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 |