Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • 简体中文
    • English
    • Español
    • Português do Brasil
  • 关于WEG
    • 这就是WEG
    • 透过数字看WEG
    • 历史
    • 管理
    • WEG运营
    • 技术创新
    • 可持续发展
    • 我们的业务
    • 认证证书
    • 企业介绍
    • 开放式创新
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • 发电
    • Wind power
    • 热能
    • 农业和农业综合企业
    • 矿业
    • 糖和乙醇
    • 钢铁工业
    • 水行业
    • 纸浆造纸
    • 石油和天然气
    • 船舶海工
    • 电动汽车
    • 食品和饮料
  • 投资者关系
  • 道德与合规
    • 道德准则
    • 供应商守则
    • 预防和打击腐败政策
    • 隐私政策
    • 报告渠道
  • 支持
    • 联系我们
    • 购买渠道
    • 服务网络
    • 资源与工具
    • 报告渠道
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • 简体中文
    • English
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Impregnation Varnishes
  4. Electric Motors
  5. Over 50 Hp
  6. LACKTHERM 1314/40
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

VARNISH LACKTHERM 1314/40 H | 200 L

Product: 10688086
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  1. VARNISH LACKTHERM 1314/40 H | 200 L
VARNISH LACKTHERM 1314/40 H | 200 L

Representative Image Only

Oven dry curing modified polyester based varnish. Excellent dielectrical, flexibility and hardness properties with chemical resistance.

Product features
PACKAGING Drum
PACKAGE CONTENT 200 L
RESIN SYSTEM Modified Polyester
Color Dark Amber
Thermal Class H - 180ºC
PAINT COMPONENT Monocomponent

 Loading...

Configure
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brasil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.