header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic | |
Frame | B48 | |
Frame Material | Rolled Steel | |
Output | 0.12 HP (0.09 kW) | |
Frequency | 60 Hz | |
Efficiency (100% load) | 48.1 | |
Power factor (100% load) | 0.52 | |
Rated speed | 1750 rpm | |
Slip | 2.78 % | |
Rated voltage | 115/208-230 V | |
Rated current | 3.20/1.50-1.60 A | |
L. R. Amperes | 14.1/6.60-7.04 A | |
LRC | 4.4x(Code P) | |
No load current | 2.90/1.25-1.45 A | |
Rated torque | 0.049 kgfm | |
Locked rotor torque | 340 % | |
Breakdown torque | 320 % | |
Locked rotor time | 10s (cold) 6s (hot) | |
Moment of inertia (J) | 0.0010 kgm² | |
Insulation Class | B | |
Service factor | 1.40 (1.00 @ 208V) | |
Duty Cycle | Cont.(S1) | |
Starting Method | Direct On Line | |
Ambient temperature | -20°C to +40°C | |
Altitude | 1000 m.a.s.l. | |
Degree of Protection | IP21 | |
Enclosure | IC01 - ODP | |
Mounting | F-1 | |
Rotation¹ | Both (CW and CCW) | |
Approx. weight³ | 6.9 kg | |
Impregnation Method | Dip and Bake Polyester | |
Shaft Material | SAE 1040/45 Carbon Steel | |
Painting | RAL 7022 207N (ISO 12944 - C2) | |
Grounding Lugs | Single | |
Tropicalized Painting | Without | |
Drip Cover | Without | |
Flange | Without | |
Bearing type | 6203 ZZ | |
NDE bearing | 6202 ZZ | |
Overload protector (phenolic) | Without overload protector |