header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
×
Remove Farm Duty 10 HP 4P 215T 1Ph 230 V 60 Hz IC411 - TEFC - Foot-mounted from comparison
Farm Duty 10 HP 4P 215T 1Ph 230 V 60 Hz IC411 - TEFC - Foot-mountedCatalog Number: 01018ES1DFD215TProduct: 10371318 |
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
---|---|---|
Fan material | Plastic | |
Screw cap | CARBON STEEL SAE 1010/20 | |
NDE bearing Seal | V'Ring | |
DE bearing Seal | V'Ring | |
Frame | 215T | |
Frame Material | Cast Iron | |
Output | 10 HP (7.5 kW) | |
Frequency | 60 Hz | |
Efficiency (100% load) | 83.0 | |
Power factor (100% load) | 0.97 | |
Rated speed | 1740 rpm | |
Slip | 3.33 % | |
Rated voltage | 230 V | |
Rated current | 40.5 A | |
L. R. Amperes | 271 A | |
LRC | 6.7x(Code G) | |
No load current | 12.8 A | |
Rated torque | 30.2 ft.lb | |
Locked rotor torque | 240 % | |
Breakdown torque | 240 % | |
Locked rotor time | 10s (cold) 6s (hot) | |
Moment of inertia (J) | 1.15 sq.ft.lb | |
Insulation Class | F | |
Service factor | 1.15 | |
Duty Cycle | Cont.(S1) | |
Starting Method | Direct On Line | |
Ambient temperature | -20°C to +40°C | |
Altitude | 1000 m.a.s.l. | |
Degree of Protection | IP55 | |
Enclosure | IC411 - TEFC | |
Mounting | F-1 | |
Rotation¹ | Both (CW and CCW) | |
Approx. weight³ | 187 lb | |
Impregnation Method | Dip and Bake Polyester | |
Main terminal box hole | NPT 1" | |
Drain | Rubber, automatic | |
Shaft Material | SAE 1040/45 Carbon Steel | |
Painting | RAL 3002 207A (ISO 12944 - C3) | |
Grounding Lugs | Single | |
Fan Cover material | Steel | |
Tropicalized Painting | Without | |
Drip Cover | Without | |
Flange | Without | |
Bearing type | 6308 ZZ | |
NDE bearing | 6206 ZZ | |
Overload protector (phenolic) | Manual |