text.skipToContent text.skipToNavigation text.skipToFooter

Multimounting IE2 2.2 kW 6P 112M 3Ph 380-415/660//460 V 50 Hz IC411 - TEFC - B3T

Catalog Number: E00212EP3YAL112MF3 | Product: 12957971

Representative Image Only

With aluminum frame and removable feet, this motor is able to provide great flexibility and facilitate the change of configuration without requiring additional machining or modifications. Its terminal box can rotate every 90 degrees, allowing the connection of the motor cables on any side. Furthermore, the W21 Multimounting is totally interchangeable with the cast iron motors.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 380-415/660//460 V
Number of poles 6
Degree of Protection IP55
Synchronous speed 1000 rpm
Output rating 2.2 kW
Mounting Foot-mounted
Flange Without
Mounting B3T
Terminal box¹ Top
Enclosure IC411 - TEFC

 Loading...