text.skipToContent text.skipToNavigation text.skipToFooter

HydroWash NEMA Premium Efficiency 1 HP 04P 143/5TCZ 208-230/460V 60 Hz - TENV

Catalog Number: 00118NT3EHWR143TCZ | Product: 15440471

Representative Image Only

Product features
Standard NEMA MG-1
Frame 143/5TCZ
Frequency 60 Hz
Number of poles 4
Degree of Protection IP56
Synchronous speed 1800 rpm
Flange C
Mounting F-1/B14R(D)
Terminal box¹ Left position
Enclosure TENV

 Loading...